Description
Support spars for various wall thicknesses in opposing formwork, always used in conjunction with blank base or back mounted box, spar length = wall thickness minus 1 cm, 2 support spars per socket, 4 support spars for extreme loads
Support spars for various wall thicknesses in opposing formwork, always used in conjunction with blank base or back mounted box, spar length = wall thickness minus 1 cm, 2 support spars per socket, 4 support spars for extreme loads
| Width | 6 mm |
|---|---|
| Length | 70 mm |
| Height | 6 mm |
| Weight | 0.02 kg |
| Type of accessory | other |
|---|
| EAN | 4013902220076 |
|---|---|
| ETIM Class | EC002328 |
| Custom tariff number | 73170060 |
| Minimum order quantity | 50 |
| EAN / GTIN | 4013902354764 |
|---|---|
| Width | 0.053 m |
| Weight | 1.01 kg |
| Height | 0.055 m |
| Quantity | 50 pieces |
| Depth | 0.039 m |
| EAN / GTIN | 4013902349753 |
|---|---|
| Width | 0.357 m |
| Weight | 20.415 kg |
| Height | 0.127 m |
| Quantity | 1000 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902349760 |
|---|---|
| Width | 0.8 m |
| Weight | 2226.8 kg |
| Height | 1.67 m |
| Quantity | 27000 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902220076 |
|---|---|
| Width | 0.006 m |
| Weight | 0.02 kg |
| Height | 0.006 m |
| Quantity | 1 pieces |
| Depth | 0.07 m |
Tender text
(97957001.TXT 492 B)
Log in to download tender texts.
IBT Accessories
HC
Productnumber 97924501
support clip for mesh thickness as an auxiliary fixing for the boxes...
Fixings for plastic/steel formwork
Support buffer
STH-STU
Productnumber 97953501
Support buffer as an attachment for support spars when using magnetic clamps or adhesive in vertical...
Support spar
STH 90
Productnumber 97959001
Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...
Support spar
STH 100
Productnumber 97960001
Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...
Support spar
STH 110
Productnumber 97961001
Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...
Support spar
STH 130
Productnumber 97963001
Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...
Support spar
STH 140
Productnumber 97964001
Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...
Support spar
STH 150
Productnumber 97965001
Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...
Support spar
STH 170
Productnumber 97967001
Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...
Support spar
STH 190
Productnumber 97969001
Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...
Support spar
STH 230
Productnumber 97973001
Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...
Support spar
STH 240
Productnumber 97974001
Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...
Support spar
STH 290
Productnumber 97979001
Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...