#97967001 | Dimensions: 6 x 170 x 6 mm

Support spar

STH 170

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with blank base or back mounted box, spar length = wall thickness minus 1 cm, 2 support spars per...

read more

Description

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with blank base or back mounted box, spar length = wall thickness minus 1 cm, 2 support spars per socket, 4 support spars for extreme loads

Technical Data

Dimensions

Width 6 mm
Length 170 mm
Height 6 mm
Weight 0.038 kg

mechanical properties

Type of accessory other

Sales Information

EAN 4013902220137
ETIM Class EC002328
Custom tariff number 73170060
Minimum order quantity 50

Logistic data

Inner packaging

EAN / GTIN 4013902354825
Width 0.053 m
Weight 1.92 kg
Height 0.055 m
Quantity 50 pieces
Depth 0.039 m

Outer packaging

EAN / GTIN 4013902349890
Width 0.357 m
Weight 16.375 kg
Height 0.127 m
Quantity 400 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902349906
Width 0.8 m
Weight 543.235 kg
Height 1.67 m
Quantity 10800 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902220137
Width 0.006 m
Weight 0.038 kg
Height 0.006 m
Quantity 1 pieces
Depth 0.17 m

Downloads

Planningdata

Tender text

Accessories

IBT AccessoriesHC
IBT Accessories - HC

IBT Accessories

HC

Productnumber 97924501

support clip for mesh thickness as an auxiliary fixing for the boxes...

Fixings for plastic/steel formwork

Support bufferSTH-STU
Support buffer - STH-STU

Support buffer

STH-STU

Productnumber 97953501

Support buffer as an attachment for support spars when using magnetic clamps or adhesive in vertical...

Similar products

Support sparSTH 70
Support spar - STH 70

Support spar

STH 70

Productnumber 97957001

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

Support sparSTH 90
Support spar - STH 90

Support spar

STH 90

Productnumber 97959001

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

Support sparSTH 100
Support spar - STH 100

Support spar

STH 100

Productnumber 97960001

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

Support sparSTH 110
Support spar - STH 110

Support spar

STH 110

Productnumber 97961001

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

Support sparSTH 130
Support spar - STH 130

Support spar

STH 130

Productnumber 97963001

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

Support sparSTH 140
Support spar - STH 140

Support spar

STH 140

Productnumber 97964001

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

Support sparSTH 150
Support spar - STH 150

Support spar

STH 150

Productnumber 97965001

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

Support sparSTH 190
Support spar - STH 190

Support spar

STH 190

Productnumber 97969001

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

Support sparSTH 230
Support spar - STH 230

Support spar

STH 230

Productnumber 97973001

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

Support sparSTH 240
Support spar - STH 240

Support spar

STH 240

Productnumber 97974001

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

Support sparSTH 290
Support spar - STH 290

Support spar

STH 290

Productnumber 97979001

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!