Description
Standard rail acc. to DIN EN 60715, 35 x 7.5mm
standard rail (35 mm) for subsequent installation in IBTronic-TT H120TT-S2
Standard rail acc. to DIN EN 60715, 35 x 7.5mm
standard rail (35 mm) for subsequent installation in IBTronic-TT H120TT-S2
| Suitable for | Concrete construction |
|---|
| Width | 80 mm |
|---|---|
| Length | 88 mm |
| Height | 7.5 mm |
| Weight | 0.03 kg |
| EAN | 4013902930593 |
|---|---|
| ETIM Class | EC001285 |
| Custom tariff number | 73089098 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902349999 |
|---|---|
| Width | 0.357 m |
| Weight | 6.215 kg |
| Height | 0.127 m |
| Quantity | 200 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902350001 |
|---|---|
| Width | 0.8 m |
| Weight | 689.22 kg |
| Height | 1.67 m |
| Quantity | 21600 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902930593 |
|---|---|
| Width | 0.08 m |
| Weight | 0.03 kg |
| Height | 0.008 m |
| Quantity | 1 pieces |
| Depth | 0.088 m |
Tender text
(97980001.TXT 441 B)
Log in to download tender texts.