Description
Conduit adapter, for receiving conduits without tools, integrated conduit stoppers and strain relief for P 71 GRD and P 71 GVD
M16 conduit adapter, suitable for P 71 GVD 2xM25 and P 71 DATA
Conduit adapter, for receiving conduits without tools, integrated conduit stoppers and strain relief for P 71 GRD and P 71 GVD
M16 conduit adapter, suitable for P 71 GVD 2xM25 and P 71 DATA
| Suitable for | Concrete construction |
|---|
| Width | 39.7 mm |
|---|---|
| Length | 40.2 mm |
| Height | 28.5 mm |
| Weight | 0.007 kg |
| Flammability class according with UL94 | V2 |
|---|---|
| Glow-wire flammability | 960 °C (EN 60695-2-11) |
| EAN | 4013902597963 |
|---|---|
| ETIM Class | EC002326 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902597970 |
|---|---|
| Width | 0.357 m |
| Weight | 1.615 kg |
| Height | 0.127 m |
| Quantity | 200 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902597987 |
|---|---|
| Width | 0.8 m |
| Weight | 196.42 kg |
| Height | 1.67 m |
| Quantity | 21600 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902597963 |
|---|---|
| Width | 0.04 m |
| Weight | 0.007 kg |
| Height | 0.029 m |
| Quantity | 1 pieces |
| Depth | 0.04 m |
Tender text
(98401601.TXT 513 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
BIM-Data
(Download 3D-BIM-Data)
Log in to download tender texts.
Conduit adapter
RA 20
Productnumber 98402001
M20 conduit adapter, suitable for P 71 GVD 2xM25 and P 71 DATA
Conduit adapter, for receiving conduits without tools, integrated conduit stoppers and strain relief...
Conduit adapter
RA 25
Productnumber 98402501
M25 conduit adapter, suitable for P 71 GVD 2xM25 and P 71 DATA
Conduit adapter, for receiving conduits without tools, integrated conduit stoppers and strain relief...
Conduit adapter
RA 32
Productnumber 98403201
M32 conduit adapter, integrated conduit stoppers and strain relief for...
Conduit adapter, for receiving conduits without tools, integrated conduit stoppers and strain relief...
Conduit adapter
RA 40
Productnumber 98404001
M40 conduit adapter, integrated conduit stoppers and strain relief for...
Conduit adapter, for receiving conduits without tools, integrated conduit stoppers and strain relief...