#98403201 | Dimensions: 60,7 x 48,8 x 45,5 mm

Conduit adapter

RA 32

Conduit adapter, for receiving conduits without tools, integrated conduit stoppers and strain relief for P 71 GRD and P 71 GVD

read more

Description

Conduit adapter, for receiving conduits without tools, integrated conduit stoppers and strain relief for P 71 GRD and P 71 GVD

M32 conduit adapter, integrated conduit stoppers and strain relief for P 71 GRO

Technical Data

electrical characteristics

Suitable for Concrete construction

Dimensions

Width 60.7 mm
Length 48.8 mm
Height 45.5 mm
Weight 0.016 kg

Material characteristics

Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

Sales Information

EAN 4013902598595
ETIM Class EC002326
Custom tariff number 39269097
Minimum order quantity 1

Logistic data

Outer packaging

EAN / GTIN 4013902598601
Width 0.357 m
Weight 1.815 kg
Height 0.247 m
Quantity 100 pieces
Depth 0.26 m

Pallet

EAN / GTIN 4013902598618
Width 0.8 m
Weight 120.01 kg
Height 1.87 m
Quantity 5400 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902598595
Width 0.061 m
Weight 0.016 kg
Height 0.046 m
Quantity 1 pieces
Depth 0.049 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

BIM-Data

Your request

Your information

Companydata

BIM-Format

Similar products

Conduit adapterRA 16
Conduit adapter - RA 16

Conduit adapter

RA 16

Productnumber 98401601

M16 conduit adapter, suitable for P 71 GVD 2xM25 and P 71 DATA

Conduit adapter, for receiving conduits without tools, integrated conduit stoppers and strain relief...

Conduit adapterRA 20
Conduit adapter - RA 20

Conduit adapter

RA 20

Productnumber 98402001

M20 conduit adapter, suitable for P 71 GVD 2xM25 and P 71 DATA

Conduit adapter, for receiving conduits without tools, integrated conduit stoppers and strain relief...

Conduit adapterRA 25
Conduit adapter - RA 25

Conduit adapter

RA 25

Productnumber 98402501

M25 conduit adapter, suitable for P 71 GVD 2xM25 and P 71 DATA

Conduit adapter, for receiving conduits without tools, integrated conduit stoppers and strain relief...

Conduit adapterRA 40
Conduit adapter - RA 40

Conduit adapter

RA 40

Productnumber 98404001

M40 conduit adapter, integrated conduit stoppers and strain relief for...

Conduit adapter, for receiving conduits without tools, integrated conduit stoppers and strain relief...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist