#98476601 | Dimensions: 71 x 71 x 67,5 mm

Branch socket

P 71 GVD-K 2xM25

Equipment junction box for horizontal factory finishing, 1-part, diameter 60 mm, with enlarged terminal compartment, 4 screw bosses with 60 mm screw spacing, combinable, with claw fasteners,...

read more

Description

Equipment junction box for horizontal factory finishing, 1-part, diameter 60 mm, with enlarged terminal compartment, 4 screw bosses with 60 mm screw spacing, combinable, with claw fasteners, combinable in normal 71 mm spacing, also suitable for opposing formwork, VDE certified in accordance to DIN EN 60670 (VDE 0606)

adhesive fixing, conduit adapter and additional conduit adapter with Easy-Cut-Membran, sealing range M16 - M25, support spar compatible

Technical Data

electrical characteristics

Rated insulation voltage AC 400 V
Protection class II
Type of protection IP30
Suitable for Concrete construction
UL Type Rating not specified

Colours

Base unit colour green
Cover colour green

Dimensions

Width 71 mm
Length 71 mm
Height 67.5 mm
Diameter 60 mm
Weight 0.0554 kg

Material characteristics

Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability 650 °C (EN 60695-2-11)

mechanical properties

Type of fastening adhesive fixing

Sales Information

EAN 4013902634125
ETIM Class EC002601
Custom tariff number 39269097
Minimum order quantity 1

Material

Base unit material Polypropylene
Cover material Polypropylene

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))

Logistic data

Outer packaging

EAN / GTIN 4013902634132
Width 0.79 m
Weight 5.405 kg
Height 0.29 m
Quantity 75 pieces
Depth 0.39 m

Pallet

EAN / GTIN 4013902634149
Width 0.8 m
Weight 117.29 kg
Height 1.89 m
Quantity 1350 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902634125
Width 0.071 m
Weight 0.0554 kg
Height 0.068 m
Quantity 1 pieces
Depth 0.071 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

BIM-Data

Your request

Your information

Companydata

BIM-Format

Product videos

Accessories

Conduit adapterRA 16
Conduit adapter - RA 16

Conduit adapter

RA 16

Productnumber 98401601

M16 conduit adapter, suitable for P 71 GVD 2xM25 and P 71 DATA

Conduit adapter, for receiving conduits without tools, integrated conduit stoppers and strain relief...

Conduit adapterRA 20
Conduit adapter - RA 20

Conduit adapter

RA 20

Productnumber 98402001

M20 conduit adapter, suitable for P 71 GVD 2xM25 and P 71 DATA

Conduit adapter, for receiving conduits without tools, integrated conduit stoppers and strain relief...

Conduit adapterRA 25
Conduit adapter - RA 25

Conduit adapter

RA 25

Productnumber 98402501

M25 conduit adapter, suitable for P 71 GVD 2xM25 and P 71 DATA

Conduit adapter, for receiving conduits without tools, integrated conduit stoppers and strain relief...

Similar products

Branch socketP 71 GVD 2xM25
Branch socket - P 71 GVD 2xM25

Branch socket

P 71 GVD 2xM25

Productnumber 98406601

for 50mm HM-UNI magnetic clamp (97929901), magnet installation,...

Equipment junction box for horizontal factory finishing, 1-part, diameter 60 mm, with enlarged...

Branch socketP 71 GVD-O 2xM25
Branch socket - P 71 GVD-O 2xM25

Branch socket

P 71 GVD-O 2xM25

Productnumber 98496601

open front part for special magnetic clamp HM P 71 (98498001), magnet...

Equipment junction box for horizontal factory finishing, 1-part, diameter 60 mm, with enlarged...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist