Universal-Montagehalter GNU 635 (07463501) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Universal mounting support

GNU 635

Productnumber: 07463501 | Dimensions: 580 x 35 x 30 mm

Universal mounting support (GUM), with 35 mm standard rails (GNU), allows assembly at 5 different heights, for standard rails and mounting plates

with standard rail

Dimensions

Width 580 mm
Length 35 mm
Height 30 mm

Material characteristics

Industry quality no

mechanical properties

Type of accessory other

Download Data Sheet

Download Data Sheet

Tender text

Similar products

Universal mounting support GUM

  • Dimensions : 240 x 200 x 20 mm
  • Productnumber: 07490001

Universal mounting support for mounting plates, Set = 4 pcs.

 

Universal mounting support (GUM), with 35 mm standard rails (GNU), allows assembly at 5 different...

 

Universal mounting support GNU 235

  • Dimensions : 35 x 160 x 7,5 mm
  • Productnumber: 07423501

with standard rail

 

Universal mounting support (GUM), with 35 mm standard rails (GNU), allows assembly at 5 different...

 

Universal mounting support GNU 335

  • Dimensions : 35 x 260 x 7,5 mm
  • Productnumber: 07433501

with standard rail

 

Universal mounting support (GUM), with 35 mm standard rails (GNU), allows assembly at 5 different...

 

Universal mounting support GNU 435

  • Dimensions : 380 x 35 x 50 mm
  • Productnumber: 07443501

with standard rail

 

Universal mounting support (GUM), with 35 mm standard rails (GNU), allows assembly at 5 different...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist