Description
Universal mounting support (GUM), with 35 mm standard rails (GNU), allows assembly at 5 different heights, for standard rails and mounting plates
Universal mounting support for mounting plates, Set = 4 pcs.
Universal mounting support (GUM), with 35 mm standard rails (GNU), allows assembly at 5 different heights, for standard rails and mounting plates
Universal mounting support for mounting plates, Set = 4 pcs.
| Width | 240 mm |
|---|---|
| Length | 200 mm |
| Height | 20 mm |
| Weight | 0.09 kg |
| Type of accessory | other |
|---|
| EAN | 4013902051366 |
|---|---|
| ETIM Class | EC002498 |
| Custom tariff number | 85389099 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902051366 |
|---|---|
| Width | 0.24 m |
| Weight | 0.09 kg |
| Height | 0.02 m |
| Quantity | 1 pieces |
| Depth | 0.2 m |
| EAN / GTIN | 4013902324835 |
|---|---|
| Width | 0.357 m |
| Weight | 2.015 kg |
| Height | 0.127 m |
| Quantity | 20 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902324842 |
|---|---|
| Width | 0.8 m |
| Weight | 235.62 kg |
| Height | 1.67 m |
| Quantity | 2160 pieces |
| Depth | 1.2 m |
Tender text
(07490001.TXT 482 B)
Log in to download tender texts.
Universal mounting support
GNU 235
Productnumber 07423501
with standard rail
Universal mounting support (GUM), with 35 mm standard rails (GNU), allows assembly at 5 different...
Universal mounting support
GNU 335
Productnumber 07433501
with standard rail
Universal mounting support (GUM), with 35 mm standard rails (GNU), allows assembly at 5 different...
Universal mounting support
GNU 435
Productnumber 07443501
with standard rail
Universal mounting support (GUM), with 35 mm standard rails (GNU), allows assembly at 5 different...
Universal mounting support
GNU 635
Productnumber 07463501
with standard rail
Universal mounting support (GUM), with 35 mm standard rails (GNU), allows assembly at 5 different...