Description
Universal mounting support (GUM), with 35 mm standard rails (GNU), allows assembly at 5 different heights, for standard rails and mounting plates
with standard rail
Universal mounting support (GUM), with 35 mm standard rails (GNU), allows assembly at 5 different heights, for standard rails and mounting plates
with standard rail
| Width | 35 mm |
|---|---|
| Length | 160 mm |
| Height | 7.5 mm |
| Weight | 0.101 kg |
| Type of accessory | other |
|---|
| EAN | 4013902051335 |
|---|---|
| ETIM Class | EC002498 |
| Custom tariff number | 73089098 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902324750 |
|---|---|
| Width | 0.335 m |
| Weight | 2.255 kg |
| Height | 0.195 m |
| Quantity | 20 pieces |
| Depth | 0.235 m |
| EAN / GTIN | 4013902324767 |
|---|---|
| Width | 0.8 m |
| Weight | 198.4 kg |
| Height | 1.74 m |
| Quantity | 1600 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902051335 |
|---|---|
| Width | 0.035 m |
| Weight | 0.101 kg |
| Height | 0.008 m |
| Quantity | 1 pieces |
| Depth | 0.16 m |
Tender text
(07423501.TXT 444 B)
Log in to download tender texts.
Universal mounting support
GUM
Productnumber 07490001
Universal mounting support for mounting plates, Set = 4 pcs.
Universal mounting support (GUM), with 35 mm standard rails (GNU), allows assembly at 5 different...
Universal mounting support
GNU 335
Productnumber 07433501
with standard rail
Universal mounting support (GUM), with 35 mm standard rails (GNU), allows assembly at 5 different...
Universal mounting support
GNU 435
Productnumber 07443501
with standard rail
Universal mounting support (GUM), with 35 mm standard rails (GNU), allows assembly at 5 different...
Universal mounting support
GNU 635
Productnumber 07463501
with standard rail
Universal mounting support (GUM), with 35 mm standard rails (GNU), allows assembly at 5 different...