Leergehäuse TK PC 55-4-v (12945501) With / without metric knock-outs: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Empty enclosure

TK PC 55-4-v

Productnumber: 12945501 | Dimensions: 52 x 50 x 35 mm

Empty enclosure, protection class IP66, Polycarbonate, certified by DLG (Ammonia resistance), DNV (Class: Ships and Offshore Installations), Ui=690V AC, Ui=1000V DC, internal fixing points, for installations in industrial environments and protected outdoor areas

Box: Polycarbonate, grey, Lid: Polycarbonate, glass-fibre reinforced, grey, integrated cable gland, Pg 11, sealing range 5 - 10 mm, (1 side)

electrical characteristics

Rated insulation voltage AC 690 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP66
UL Type Rating 4X, 12/12K

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 52 mm
Length 50 mm
Height 35 mm
Inner height 24 mm

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality yes

mechanical properties

for sealing range min 5 mm
for sealing range max 10 mm
Type of fastening Wall/ceiling mounting
Impact strength IK08
Cover screw torque 1.2 Nm
Stackable yes
Type of top part Cover
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas
Location Installations in industrial environments and protected outdoor areas

Material

Base unit material Polycarbonate
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Stainless steel V2A

Certificates

Test mark DLG (Ammonia resistance)
Test mark DNV (Class: Ships and Offshore Installations)

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction DE/EN/FR/ES pdf (528 KB)
Assembly instruction DE/EN/FR/ES pdf (146 KB)

Dimensioned drawing

Dimensional drawing pdf (72 KB)
Dimensional drawing dxf (714 KB)
Dimensional drawing dwg (181 KB)
Dimensional drawing jpg (1 MB)

Certificate

DNV Certificate EN pdf (151 KB)
DLG Approval DE pdf (2 MB)
CE Declaration DE/EN/PL pdf (139 KB)
UKCA Declaration EN pdf (165 KB)
CE Declaration DE/EN/FR pdf (136 KB)
DLG Approval EN pdf (2 MB)

Accessories

External fixing plate TK ABP-55/75

  • Dimensions : 48 x 61,5 x 12 mm
  • Productnumber: 19400201

Set = 10 pcs.

 

External mounting plate made of plastic, for TK PC 55 and TK PC 75

 

Mounting / PCB holder TK MLH-55/75

  • Dimensions : 6,1 x 36,7 x 22,4 mm
  • Productnumber: 19411001

Set = 25 pairs

 

Mounting/PCB holder made of plastic, suitable for assembly without tools in TK PC 55 and TK PC 75

 

Mounting plate TK MPI-55

  • Dimensions : 46 x 44 x 2 mm
  • Productnumber: 19505501

for TK PC 55, kit = 5 pieces

 

Assembly plate made from plastic (polycarbonate) with assembly plate bracket for assembly without...

 

Installation screw TK ES-55/75/1005

  • Dimensions : 3 x 3 x 8 mm
  • Productnumber: 19020001

 

Self-cutting screw, for mounting assembly parts in TK PC 55 / 75 / 1005

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Empty enclosure TK PC 55-4-tv

  • Dimensions : 52 x 50 x 35 mm
  • Productnumber: 13945501

Box: Polycarbonate, grey, Lid: Polycarbonate, transparent, integrated...

 

Empty enclosure, protection class IP66, Polycarbonate, certified by DLG (Ammonia resistance), DNV...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist