Verschlussdeckel U 86 VDF (97910301) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

sealing plate

U 86 VDF

Productnumber: 97910301 | Dimensions: 90 x 90 x 2,6 mm

Sealing plate for junction boxes, flame resistant, white

with fixing screws

Dimensions

Width 90 mm
Length 90 mm
Height 2.6 mm
Diameter 90 mm

Material characteristics

Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C
Industry quality no

mechanical properties

Type of accessory other

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (35 KB)
Dimensional drawing dxf (231 KB)
Dimensional drawing dwg (64 KB)

Tender text

Similar products

sealing plate VD 75

  • Dimensions : 75 x 75 x 4,75 mm
  • Productnumber: 97910001

with fixing screws

 

Sealing plate for junction boxes, flame resistant, white

 

sealing plate U 71 VDF

  • Dimensions : 80 x 80 x 12 mm
  • Productnumber: 97910201

with fixing screws

 

Sealing plate for junction boxes, flame resistant, white

 

This article is archived!

sealing plate U 71 VDS

  • Productnumber: 97910401

 

Sealing plate for junction boxes, flame resistant, white

 

sealing plate VD-67-O

  • Dimensions : 90 x 90 x 4,7 mm
  • Productnumber: 92510301

for type U 120 GRO-3-O, screw spacing 67mm, with fixing screws

 

Sealing plate for junction boxes, flame resistant, white

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist