Description
Sealing plate for junction boxes, flame resistant, white
with fixing screws
Sealing plate for junction boxes, flame resistant, white
with fixing screws
| Width | 80 mm |
|---|---|
| Length | 80 mm |
| Height | 12 mm |
| Diameter | 80 mm |
| Weight | 0.0124 kg |
| Type of accessory | other |
|---|
| EAN | 4013902210152 |
|---|---|
| ETIM Class | EC002328 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 10 |
| EAN / GTIN | 4013902348862 |
|---|---|
| Width | 0.357 m |
| Weight | 1.455 kg |
| Height | 0.127 m |
| Quantity | 100 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902348879 |
|---|---|
| Width | 0.8 m |
| Weight | 175.14 kg |
| Height | 1.67 m |
| Quantity | 10800 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902210152 |
|---|---|
| Width | 0.08 m |
| Weight | 0.0124 kg |
| Height | 0.012 m |
| Quantity | 1 pieces |
| Depth | 0.08 m |
Tender text
(97910201.TXT 341 B)
Log in to download tender texts.
sealing plate
WAD VD
Productnumber 97056201
2-part, sealing cover white, 35 mm Ø, outlet cover
Sealing plate for junction boxes, flame resistant, white
sealing plate
U 86 VDF
Productnumber 97910301
with fixing screws
Sealing plate for junction boxes, flame resistant, white
sealing plate
U 71 VDS
Productnumber 97910401
Sealing plate for junction boxes, flame resistant, white
sealing plate
VD 75
Productnumber 97910001
with fixing screws
Sealing plate for junction boxes, flame resistant, white
sealing plate
VD-67-O
Productnumber 92510301
for type U 120 GRO-3-O, screw spacing 67mm, with fixing screws
Sealing plate for junction boxes, flame resistant, white