sealing plateWAD VD
Sealing plate for junction boxes, flame resistant, white
sealing plateU 86 VDF
sealing plateU 71 VDS
ceiling hookDH 55
Ceiling hook, insulated, with wood screw thread
ceiling hookDH 65
ceiling hookDH 90
ceiling hookDH 65-M5
Metal ceiling hook, insulated, with M5 thread for ceiling boxes
ceiling hookDH 90-M5
blank baseU 71 BSK-NA
Blank base, base for supporting IBT boxes and boxes in opposing formwork in conjunction with support...
blank baseU 71 BSK-2
blank baseU 71 BSK-K
blank baseU 71 BSK
Blank stripK0 K15 BL
Blank cleat for mounting the mounting box K0 EK and the mounting box K15 EK for opposing formwork, 2...
blank baseBS 1-BSK
Blank base BS to support the BS boxes, for opposing formwork in conjunction with support spars
blank baseBS 2-BSK
blank baseBSK 1
Blank base to support the conduit elbows including conduit ferrules, for opposing formwork in...
blank baseBSK 2
Support bufferSTH-STU
Support buffer as an attachment for support spars when using magnetic clamps or adhesive in vertical...
Support sparSTH 70
Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...
Support sparSTH 90
Support sparSTH 100
Support sparSTH 110
Support sparSTH 130
Support sparSTH 140
Support sparSTH 150
Support sparSTH 170
Support sparSTH 190
Support sparSTH 230
Support sparSTH 240
Support sparSTH 290
Cartridge insertSTH-ELP
Cartridge insert, 6 mm Ø, when support spar tolerance compensation is required, (in combination with...
IBT AccessoriesVB 71
Interconnection frames for the combination of boxes under extreme loading
IBT AccessoriesVB 80/85
IBT AccessoriesVB 90
IBT AccessoriesVB 105
IBT AccessoriesVCBS
sealing plateVD 75
sealing plateU 71 VDF
ceiling hookDH 75-M5
ceiling hookDH 100-M5
ceiling hookDH 115-M5
ceiling hookDH 135-M5
Installation screwES-10
Additional device screws for mounting built-in devices in cavity wall outlet sockets
Installation screwES-18
Installation screwES-25
Conduit couplingRVB 20
Conduit coupling (without conduit) with strain relief, grey, for flexible metric electrical...
Conduit couplingRVB 25
Conduit couplingRVB 32
Conduit couplingRVB 40
Fermacell® plasterboardFPD 185
Fermacell® plate, for retrospective installation
Luminaire assembly kitLMK 76
Light mounting kit as spare parts for IBTronic XL Drillbox and IBTronic XL E
Fermacell® plasterboardFPD 120
sealing plateVD-67-O
ceiling hookDH 125-M5
By confirming the button "Allow all cookies", you agree to the use of the cookies. By clicking on the "Configure" button, you can select which cookies you wish to allow.
You can change or revoke your consent at any time within our data protection declaration.