#92510301 | Dimensions: 90 x 90 x 4,7 mm

sealing plate

VD-67-O

Sealing plate for junction boxes, flame resistant, white

read more

Description

Sealing plate for junction boxes, flame resistant, white

for type U 120 GRO-3-O, screw spacing 67mm, with fixing screws

Technical Data

Dimensions

Width 90 mm
Length 90 mm
Height 4.7 mm
Diameter 90 mm
Weight 0.01 kg

mechanical properties

Type of accessory other

Sales Information

EAN 4013902656578
ETIM Class EC002328
Custom tariff number 39269097
Minimum order quantity 10

Logistic data

Inner packaging

EAN / GTIN 4013902656585
Width 0.19 m
Weight 0.105 kg
Height 0.05 m
Quantity 10 pieces
Depth 0.19 m

Outer packaging

EAN / GTIN 4013902656592
Width 0.357 m
Weight 3.431 kg
Height 0.247 m
Quantity 300 pieces
Depth 0.26 m

Pallet

EAN / GTIN 4013902656608
Width 0.8 m
Weight 207.274 kg
Height 1.87 m
Quantity 16200 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902656578
Width 0.09 m
Weight 0.01 kg
Height 0.005 m
Quantity 1 pieces
Depth 0.09 m

Downloads

Planningdata

Tender text

Similar products

sealing plateWAD VD
sealing plate - WAD VD

sealing plate

WAD VD

Productnumber 97056201

2-part, sealing cover white, 35 mm Ø, outlet cover

Sealing plate for junction boxes, flame resistant, white

sealing plateU 86 VDF
sealing plate - U 86 VDF

sealing plate

U 86 VDF

Productnumber 97910301

with fixing screws

Sealing plate for junction boxes, flame resistant, white

sealing plateU 71 VDS
sealing plate - U 71 VDS

sealing plate

U 71 VDS

Productnumber 97910401

Sealing plate for junction boxes, flame resistant, white

sealing plateVD 75
sealing plate - VD 75

sealing plate

VD 75

Productnumber 97910001

with fixing screws

Sealing plate for junction boxes, flame resistant, white

sealing plateU 71 VDF
sealing plate - U 71 VDF

sealing plate

U 71 VDF

Productnumber 97910201

with fixing screws

Sealing plate for junction boxes, flame resistant, white

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist