Verschlussstopfen VST M20/or (23162001) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This article is archived!

Sealing plugs

VST M20/or

Productnumber: 23162001 | Dimensions: 24,5 x 24,5 x 13,5 mm

Blanking plugs with closed diaphragm are needed when DAL 1 / DAL 2 are combined one behind the other, for wall thickness 1.5 - 4.0 mm

electrical characteristics

Type of protection IP54
Suitable for Concrete construction

Colours

Accessory colour other

Dimensions

Width 24.5 mm
Length 24.5 mm
Height 13.5 mm

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C
Industry quality no

mechanical properties

for wall thickness max 4 mm
for sealing range min 8 mm
for sealing range max 13.5 mm
for wall thickness min 1.5 mm

Ambient conditions

Installation location Indoors

Download Data Sheet

Download Data Sheet

Certificate

UKCA Declaration EN pdf (167 KB)
CE Declaration DE/EN/PL pdf (74 KB)
CE Declaration DE/EN/FR pdf (62 KB)
CE Declaration DE/EN/FR pdf (137 KB)
CE Declaration DE/EN/PL pdf (138 KB)

Tender text

Similar products

This article is archived!

Sealing plugs VST M25/or

  • Dimensions : 29,5 x 29,5 x 14,1 mm
  • Productnumber: 23162501

 

Blanking plugs with closed diaphragm are needed when DAL 1 / DAL 2 are combined one behind the...

 

This article is archived!

Sealing plugs VST M32/or

  • Dimensions : 36,5 x 36,5 x 14,1 mm
  • Productnumber: 23163201

 

Blanking plugs with closed diaphragm are needed when DAL 1 / DAL 2 are combined one behind the...

 

This article is archived!

Sealing plugs VST M40/or

  • Dimensions : 44,5 x 44,5 x 14,6 mm
  • Productnumber: 23164001

 

Blanking plugs with closed diaphragm are needed when DAL 1 / DAL 2 are combined one behind the...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist