Description
Blanking plugs with closed diaphragm are needed when DAL 1 / DAL 2 are combined one behind the other, for wall thickness 1.5 - 4.0 mm
Blanking plugs with closed diaphragm are needed when DAL 1 / DAL 2 are combined one behind the other, for wall thickness 1.5 - 4.0 mm
| Type of protection | IP54 |
|---|---|
| Suitable for | Concrete construction |
| Accessory colour | other |
|---|
| Width | 44.5 mm |
|---|---|
| Length | 44.5 mm |
| Height | 14.6 mm |
| Weight | 0.0046 kg |
| UV-resistant | no |
|---|---|
| Halogen free | yes |
| Flammability class according with UL94 | HB |
| Glow-wire flammability | 650 °C (EN 60695-2-11) |
| for wall thickness max | 4 mm |
|---|---|
| for wall thickness min | 1.5 mm |
| for sealing range min | 17 mm |
| for sealing range max | 30 mm |
| Installation location | Indoors |
|---|
| ETIM Class | EC000451 |
|---|---|
| Custom tariff number | 39269097 |
Tender text
(23164001.TXT 501 B)
Log in to download tender texts.
Sealing plugs
VST M20/or
Productnumber 23162001
Blanking plugs with closed diaphragm are needed when DAL 1 / DAL 2 are combined one behind the...
Sealing plugs
VST M25/or
Productnumber 23162501
Blanking plugs with closed diaphragm are needed when DAL 1 / DAL 2 are combined one behind the...
Sealing plugs
VST M32/or
Productnumber 23163201
Blanking plugs with closed diaphragm are needed when DAL 1 / DAL 2 are combined one behind the...