This article is archived!

#23163201 | Dimensions: 36,5 x 36,5 x 14,1 mm

Sealing plugs

VST M32/or

Blanking plugs with closed diaphragm are needed when DAL 1 / DAL 2 are combined one behind the other, for wall thickness 1.5 - 4.0 mm

read more

Description

Blanking plugs with closed diaphragm are needed when DAL 1 / DAL 2 are combined one behind the other, for wall thickness 1.5 - 4.0 mm

Technical Data

electrical characteristics

Type of protection IP54
Suitable for Concrete construction

Colours

Accessory colour other

Dimensions

Width 36.5 mm
Length 36.5 mm
Height 14.1 mm
Weight 0.003 kg

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability 650 °C (EN 60695-2-11)

mechanical properties

for wall thickness max 4 mm
for wall thickness min 1.5 mm
for sealing range min 13 mm
for sealing range max 23 mm

Ambient conditions

Installation location Indoors

Sales Information

ETIM Class EC000451
Custom tariff number 39269097

Planningdata

Tender text

Similar products

Sealing plugsVST M20/or
Sealing plugs - VST M20/or

Sealing plugs

VST M20/or

Productnumber 23162001

Blanking plugs with closed diaphragm are needed when DAL 1 / DAL 2 are combined one behind the...

Sealing plugsVST M25/or
Sealing plugs - VST M25/or

Sealing plugs

VST M25/or

Productnumber 23162501

Blanking plugs with closed diaphragm are needed when DAL 1 / DAL 2 are combined one behind the...

Sealing plugsVST M40/or
Sealing plugs - VST M40/or

Sealing plugs

VST M40/or

Productnumber 23164001

Blanking plugs with closed diaphragm are needed when DAL 1 / DAL 2 are combined one behind the...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist