#73380501 | Dimensions: 315,5 x 750,5 x 64 mm

Upper part

AK3 OT 56

AK3 upper part as a replacement part, Incl. hinged window and cover screws, Completely assembled

read more

Description

AK3 upper part as a replacement part, Incl. hinged window and cover screws, Completely assembled

for AK/AK-F 56

Technical Data

Dimensions

Width 315.5 mm
Length 750.5 mm
Height 64 mm
Weight 2.267 kg

Material characteristics

Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of accessory other

Sales Information

EAN 4013902591060
ETIM Class EC002287
Custom tariff number 85389099
Minimum order quantity 1

Logistic data

Outer packaging

EAN / GTIN 4013902543076
Width 0.764 m
Weight 5.236 kg
Height 0.185 m
Quantity 2 pieces
Depth 0.335 m

Pallet

EAN / GTIN 4013902543465
Width 0.8 m
Weight 172.08 kg
Height 1.82 m
Quantity 30 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902591060
Width 0.316 m
Weight 2.267 kg
Height 0.064 m
Quantity 1 pieces
Depth 0.751 m

Downloads

Planningdata

Tender text

Similar products

Upper partAK3 OT 14
Upper part - AK3 OT 14

Upper part

AK3 OT 14

Productnumber 73380201

for AK/AK-F 14

AK3 upper part as a replacement part, Incl. hinged window and cover screws, Completely assembled

Upper partAK3 OT 28
Upper part - AK3 OT 28

Upper part

AK3 OT 28

Productnumber 73380301

for AK/AK-F 28

AK3 upper part as a replacement part, Incl. hinged window and cover screws, Completely assembled

Upper partAK3 OT 42
Upper part - AK3 OT 42

Upper part

AK3 OT 42

Productnumber 73380401

for AK/AK-F 42

AK3 upper part as a replacement part, Incl. hinged window and cover screws, Completely assembled

Upper partAK3 OT 14 Plus
Upper part - AK3 OT 14 Plus

Upper part

AK3 OT 14 Plus

Productnumber 73380601

for AK/AK-F 14 Plus

AK3 upper part as a replacement part, Incl. hinged window and cover screws, Completely assembled

Upper partAK3 OT 28 Plus
Upper part - AK3 OT 28 Plus

Upper part

AK3 OT 28 Plus

Productnumber 73380701

for AK/AK-F 28 Plus

AK3 upper part as a replacement part, Incl. hinged window and cover screws, Completely assembled

Upper partAK3 OT 42 Plus
Upper part - AK3 OT 42 Plus

Upper part

AK3 OT 42 Plus

Productnumber 73380801

for AK/AK-F 42 Plus

AK3 upper part as a replacement part, Incl. hinged window and cover screws, Completely assembled

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist