Description
AK3 upper part as a replacement part, Incl. hinged window and cover screws, Completely assembled
for AK/AK-F 28 Plus
AK3 upper part as a replacement part, Incl. hinged window and cover screws, Completely assembled
for AK/AK-F 28 Plus
| Width | 315.5 mm |
|---|---|
| Length | 450.5 mm |
| Height | 64 mm |
| Weight | 1.524 kg |
| Flammability class according with UL94 | V2 |
|---|---|
| Glow-wire flammability | 960 °C (EN 60695-2-11) |
| Type of accessory | other |
|---|
| EAN | 4013902542758 |
|---|---|
| ETIM Class | EC002287 |
| Custom tariff number | 85389099 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902542758 |
|---|---|
| Width | 0.464 m |
| Weight | 1.524 kg |
| Height | 0.185 m |
| Quantity | 1 pieces |
| Depth | 0.335 m |
| EAN / GTIN | 4013902543489 |
|---|---|
| Width | 0.8 m |
| Weight | 126.887 kg |
| Height | 1.82 m |
| Quantity | 53 pieces |
| Depth | 1.2 m |
Tender text
(73380701.TXT 391 B)
Log in to download tender texts.
Upper part
AK3 OT 14
Productnumber 73380201
for AK/AK-F 14
AK3 upper part as a replacement part, Incl. hinged window and cover screws, Completely assembled
Upper part
AK3 OT 28
Productnumber 73380301
for AK/AK-F 28
AK3 upper part as a replacement part, Incl. hinged window and cover screws, Completely assembled
Upper part
AK3 OT 42
Productnumber 73380401
for AK/AK-F 42
AK3 upper part as a replacement part, Incl. hinged window and cover screws, Completely assembled
Upper part
AK3 OT 56
Productnumber 73380501
for AK/AK-F 56
AK3 upper part as a replacement part, Incl. hinged window and cover screws, Completely assembled
Upper part
AK3 OT 14 Plus
Productnumber 73380601
for AK/AK-F 14 Plus
AK3 upper part as a replacement part, Incl. hinged window and cover screws, Completely assembled
Upper part
AK3 OT 42 Plus
Productnumber 73380801
for AK/AK-F 42 Plus
AK3 upper part as a replacement part, Incl. hinged window and cover screws, Completely assembled