Description
AK3 cover screws as a replacement part for all AK/AK-F 14/28/42/56, as well as Plus types, 1 set = 10 pcs.
AK3 cover screws as a replacement part for all AK/AK-F 14/28/42/56, as well as Plus types, 1 set = 10 pcs.
| Width | 11.8 mm |
|---|---|
| Length | 11.8 mm |
| Height | 62.8 mm |
| Weight | 0.0033 kg |
| Flammability class according with UL94 | HB |
|---|---|
| Glow-wire flammability | 650 °C (EN 60695-2-11) |
| EAN | 4013902542772 |
|---|---|
| ETIM Class | EC002287 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902543120 |
|---|---|
| Width | 0.357 m |
| Weight | 1.871 kg |
| Height | 0.127 m |
| Quantity | 500 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902543502 |
|---|---|
| Width | 0.8 m |
| Weight | 224.068 kg |
| Height | 1.67 m |
| Quantity | 54000 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902542772 |
|---|---|
| Width | 0.012 m |
| Weight | 0.0033 kg |
| Height | 0.063 m |
| Quantity | 1 pieces |
| Depth | 0.012 m |
Tender text
(73380901.TXT 386 B)
Log in to download tender texts.