Description
Filter elements replacement kit incl. mounting for a AK/AK-F 14/28/42/56 enclosure, as well as Plus types
Filter elements replacement kit incl. mounting for a AK/AK-F 14/28/42/56 enclosure, as well as Plus types
| Width | 36 mm |
|---|---|
| Length | 36 mm |
| Height | 11 mm |
| Weight | 0.005 kg |
| Flammability class according with UL94 | HB |
|---|---|
| Glow-wire flammability | 650 °C (EN 60695-2-11) |
| Type of accessory | other |
|---|
| EAN | 4013902542789 |
|---|---|
| ETIM Class | EC002287 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 1 |
| Test mark | UL (UL 50 & CSA 22.2 No. 94.1-07, UL 50E & CSA C22.2 No. 94.2-07) |
|---|
| EAN / GTIN | 4013902543137 |
|---|---|
| Width | 0.357 m |
| Weight | 0.727 kg |
| Height | 0.127 m |
| Quantity | 100 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902543519 |
|---|---|
| Width | 0.8 m |
| Weight | 100.52 kg |
| Height | 1.67 m |
| Quantity | 10800 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902542789 |
|---|---|
| Width | 0.036 m |
| Weight | 0.005 kg |
| Height | 0.011 m |
| Quantity | 1 pieces |
| Depth | 0.036 m |
Tender text
(73381001.TXT 471 B)
Log in to download tender texts.