#73382901 | Dimensions: 79,9 x 266,2 x 40 mm

Flange for AK-F

AK3 KFL

Combination flange incl. flange connector for the front connection of AK-F enclosures

read more

Description

Combination flange incl. flange connector for the front connection of AK-F enclosures

Technical Data

electrical characteristics

Type of protection IP65

Dimensions

Width 79.9 mm
Length 266.2 mm
Height 40 mm
Weight 0.325 kg

Material characteristics

UV-resistant no
Flammability class according with UL94 HB
Glow-wire flammability 650 °C (EN 60695-2-11)

Sales Information

EAN 4013902542871
ETIM Class EC002287
Custom tariff number 85389099
Minimum order quantity 1

Certificates

Test mark UL (UL 50 & CSA 22.2 No. 94.1-07, UL 50E & CSA C22.2 No. 94.2-07)

Logistic data

Outer packaging

EAN / GTIN 4013902543243
Width 0.444 m
Weight 3.25 kg
Height 0.19 m
Quantity 10 pieces
Depth 0.329 m

Pallet

EAN / GTIN 4013902543595
Width 0.8 m
Weight 238.6 kg
Height 1.93 m
Quantity 600 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902542871
Width 0.08 m
Weight 0.325 kg
Height 0.04 m
Quantity 1 pieces
Depth 0.266 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist