Description
Stainless steel external fixing lugs, suitable for enclosure AK/AK-F 14/28/42/56/70, as well as Plus types, 1 set = 4 pcs.
Stainless steel external fixing lugs, suitable for enclosure AK/AK-F 14/28/42/56/70, as well as Plus types, 1 set = 4 pcs.
| Width | 30 mm |
|---|---|
| Length | 85 mm |
| Height | 10.3 mm |
| Weight | 0.153 kg |
| EAN | 4013902543304 |
|---|---|
| ETIM Class | EC002287 |
| Custom tariff number | 73269098 |
| Minimum order quantity | 1 |
| Test mark | UL (UL 50 & CSA 22.2 No. 94.1-07, UL 50E & CSA C22.2 No. 94.2-07) |
|---|
| EAN / GTIN | 4013902543892 |
|---|---|
| Width | 0.237 m |
| Weight | 3.825 kg |
| Height | 0.112 m |
| Quantity | 25 pieces |
| Depth | 0.17 m |
| EAN / GTIN | 4013902543632 |
|---|---|
| Width | 0.8 m |
| Weight | 1144.55 kg |
| Height | 1.601 m |
| Quantity | 7150 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902543304 |
|---|---|
| Width | 0.03 m |
| Weight | 0.153 kg |
| Height | 0.011 m |
| Quantity | 1 pieces |
| Depth | 0.085 m |
Tender text
(73383301.TXT 491 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.