Description
Standard rail as profile rail 35 x 7.5 mm
for 12 modules, incl. DIN-rail holder for AK 24 and AK 36 (since 10/2025)
Standard rail as profile rail 35 x 7.5 mm
for 12 modules, incl. DIN-rail holder for AK 24 and AK 36 (since 10/2025)
| Width | 35 mm |
|---|---|
| Length | 240 mm |
| Height | 7.5 mm |
| Weight | 0.08 kg |
| EAN | 4013902705177 |
|---|---|
| ETIM Class | EC001285 |
| Custom tariff number | 73089098 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902705184 |
|---|---|
| Width | 0.357 m |
| Weight | 2.34 kg |
| Height | 0.127 m |
| Quantity | 25 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902705191 |
|---|---|
| Width | 0.8 m |
| Weight | 274.72 kg |
| Height | 1.67 m |
| Quantity | 2700 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902705177 |
|---|---|
| Width | 0.035 m |
| Weight | 0.08 kg |
| Height | 0.008 m |
| Quantity | 1 pieces |
| Depth | 0.24 m |
Tender text
(73481301.TXT 386 B)
Log in to download tender texts.