Description
Combination socket ∅44.5mm for lateral connection of AK 24 and AK 36 enclosures (since 10/2025).
Combination socket ∅44.5mm for lateral connection of AK 24 and AK 36 enclosures (since 10/2025).
| Type of protection | IP65 |
|---|
| Accessory colour | light grey |
|---|
| Width | 60 mm |
|---|---|
| Length | 60 mm |
| Height | 39 mm |
| Diameter | 60 mm |
| Internal diameter | 33 mm |
| Weight | 0.02 kg |
| Halogen free | yes |
|---|
| EAN | 4013902705207 |
|---|---|
| ETIM Class | EC002287 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 1 |
| Entry material | Thermoplastic elastomer |
|---|---|
| Accessory material | insulating material |
| EAN / GTIN | 4013902705214 |
|---|---|
| Width | 0.357 m |
| Weight | 3.815 kg |
| Height | 0.127 m |
| Quantity | 150 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902705221 |
|---|---|
| Width | 0.8 m |
| Weight | 434.02 kg |
| Height | 1.67 m |
| Quantity | 16200 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902705207 |
|---|---|
| Width | 0.06 m |
| Weight | 0.02 kg |
| Height | 0.039 m |
| Quantity | 1 pieces |
| Depth | 0.06 m |
Tender text
(73481401.TXT 426 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.