Description
Mounting socket 16 A, 230 V for the lateral assembly on enclosures AK 24 and AK 36 (since 10/2025)
Schuko®, IP54
Mounting socket 16 A, 230 V for the lateral assembly on enclosures AK 24 and AK 36 (since 10/2025)
Schuko®, IP54
| Type of protection | IP54 |
|---|
| Width | 54 mm |
|---|---|
| Length | 61 mm |
| Height | 44 mm |
| Weight | 0.0638 kg |
| EAN | 4013902705320 |
|---|---|
| ETIM Class | EC002287 |
| Custom tariff number | 85366990 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902705368 |
|---|---|
| Width | 0.357 m |
| Weight | 2.607 kg |
| Height | 0.127 m |
| Quantity | 40 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902705375 |
|---|---|
| Width | 0.8 m |
| Weight | 303.556 kg |
| Height | 1.67 m |
| Quantity | 4320 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902705320 |
|---|---|
| Width | 0.054 m |
| Weight | 0.0638 kg |
| Height | 0.044 m |
| Quantity | 1 pieces |
| Depth | 0.061 m |
Tender text
(73481501.TXT 379 B)
Log in to download tender texts.