#73485001 | Dimensions: 29 x 273 x 49 mm

Terminal rails

AK 3/14 PE

Terminal rail, as additional terminals or for replacement for installation in AK 24 and AK36 (since 10/2025)

read more

Description

Terminal rail, as additional terminals or for replacement for installation in AK 24 and AK36 (since 10/2025)

Base carrier with PE terminal rail with 3 screw terminals 2.5-16 mm² and 14 push-in terminals 0.75-4mm², suitable for mounting of 2 N-modules

Technical Data

electrical characteristics

Rated operating voltage AC 690 V
Number of poles 1
shockproof Yes
Connection 1: Connection type Screws
Connection 1: Strip length 13 mm
Connection 1: Clamping points per pole 3
Connection 1: Suitable for Cu conductors 1
Connection 1: Suitable for Al conductors 0
Connection 1: Connectable conductor cross-section, fine-wire without ferrule (min) 2.5 mm²
Connection 1: Connectable conductor cross-section, fine-wire without ferrule (max) 16 mm²
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (min) 2.5 mm²
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (max) 16 mm²
Connection 1: Connectable conductor cross-section, single-wire (min) 2.5 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 16 mm²
Connection 1: Connectable conductor cross-section, stranded (min) 2.5 mm²
Connection 1:Connectable conductor cross-section, stranded (max) 16 mm²
Connection 2: Connection type Screwless
Connection 2: Stripping length 12 mm
Connection 2: Clamping points per pole 14
Connection 2: Suitable for Cu conductors 1
Connection 2: Suitable for Al conductors 0
Connection 2: Connectable conductor cross-section, fine-wire without ferrule (min) 0.75 mm²
Connection 2: Connectable conductor cross-section, fine-wire without ferrule (max) 4 mm²
Connection 2: Connectable conductor cross-section, fine-wire with ferrule (min) 0.75 mm²
Connection 2: Connectable conductor cross-section, fine-wire with ferrule (max) 4 mm²
Connection 2: Connectable conductor cross-section, single-wire (min) 0.75 mm²
Connection 2: Connectable conductor cross-section, single-wire (max) 4 mm²
Connection 2: Connectable conductor cross-section, stranded (min) 0.75 mm²
Connection 2: Connectable conductor cross-section, stranded (max) 4 mm²

Dimensions

Width 29 mm
Length 273 mm
Height 49 mm
Weight 0.1077 kg

Material characteristics

Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Connection 1: Tightening moment 2 Nm

Sales Information

EAN 4013902705047
ETIM Class EC001284
Custom tariff number 85369010
Minimum order quantity 1

Material

Insulating body material Thermoplastic

Logistic data

Outer packaging

EAN / GTIN 4013902705054
Width 0.444 m
Weight 2.26 kg
Height 0.19 m
Quantity 20 pieces
Depth 0.329 m

Pallet

EAN / GTIN 4013902705061
Width 0.8 m
Weight 157.6 kg
Height 1.93 m
Quantity 1200 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902705047
Width 0.029 m
Weight 0.1077 kg
Height 0.049 m
Quantity 1 pieces
Depth 0.273 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Accessories

N-Module-SetAK3 1/6/1 N
N-Module-Set - AK3 1/6/1 N

N-Module-Set

AK3 1/6/1 N

Productnumber 73385201

4 N-modules each with 2 screw terminals 2.5-16 mm² and 6 push-in...

N-modules with actuation lever for tool-free release of conductors, each with 2 screw terminals...

Similar products

Terminal railsAK 6/21 PE new
Terminal rails - AK 6/21 PE

Terminal rails

AK 6/21 PE

Productnumber 73485101

Base carrier with PE terminal rail with 6 screw terminals 2.5-16 mm²...

Terminal rail, as additional terminals or for replacement for installation in AK 24 and AK36 (since...

Terminal railsAK 24 PE/N-S new
Terminal rails - AK 24 PE/N-S

Terminal rails

AK 24 PE/N-S

Productnumber 73485201

PE- and N-screwterminal: PE and N each with 2 clamping points of 6-16...

Terminal rail, as additional terminals or for replacement for installation in AK 24 and AK36 (since...

Terminal railsAK 36 PE/N-S new
Terminal rails - AK 36 PE/N-S

Terminal rails

AK 36 PE/N-S

Productnumber 73485301

PE and N screw terminal: PE terminal with 4 clamping points 6-16 mm²...

Terminal rail, as additional terminals or for replacement for installation in AK 24 and AK36 (since...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist