#73485301 | Dimensions: 35 x 267 x 47 mm

Terminal rails

AK 36 PE/N-S

Terminal rail, as additional terminals or for replacement for installation in AK 24 and AK36 (since 10/2025)

read more

Description

Terminal rail, as additional terminals or for replacement for installation in AK 24 and AK36 (since 10/2025)

PE and N screw terminal: PE terminal with 4 clamping points 6-16 mm² and 30 clamping points 1.5-6 mm², two N terminals each with 2 clamping points 6-16 mm² and 10 clamping points 1.5-6 mm²

Technical Data

electrical characteristics

Rated operating voltage AC 400 V
Number of poles 3
shockproof No
Connection 1: Connection type Screws
Connection 1: Strip length 12 mm
Connection 1: Clamping points per pole 12
Connection 1: Suitable for Cu conductors 1
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (min) 2.5 mm²
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (max) 10 mm²
Connection 1: Connectable conductor cross-section, single-wire (min) 2.5 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 16 mm²
Connection 2: Connection type Screws
Connection 2: Clamping points per pole 34
Connection 2: Suitable for Cu conductors 1
Connection 2: Connectable conductor cross-section, fine-wire with ferrule (min) 1.5 mm²
Connection 2: Connectable conductor cross-section, fine-wire with ferrule (max) 4 mm²
Connection 2: Connectable conductor cross-section, single-wire (min) 1.5 mm²
Connection 2: Connectable conductor cross-section, single-wire (max) 6 mm²

Dimensions

Width 35 mm
Length 267 mm
Height 47 mm
Weight 0.3009 kg

Material characteristics

Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Connection 1: Tightening moment 1.4 Nm
Connection 2: Tightening torque 1.4 Nm

Sales Information

EAN 4013902705238
ETIM Class EC001284
Custom tariff number 85369010
Minimum order quantity 1

Material

Insulating body material Thermoplastic

Logistic data

Outer packaging

EAN / GTIN 4013902705245
Width 0.444 m
Weight 6.378 kg
Height 0.19 m
Quantity 20 pieces
Depth 0.329 m

Pallet

EAN / GTIN 4013902705252
Width 0.8 m
Weight 404.68 kg
Height 1.93 m
Quantity 1200 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902705238
Width 0.035 m
Weight 0.3009 kg
Height 0.047 m
Quantity 1 pieces
Depth 0.267 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Similar products

Terminal railsAK 3/14 PE new
Terminal rails - AK 3/14 PE

Terminal rails

AK 3/14 PE

Productnumber 73485001

Base carrier with PE terminal rail with 3 screw terminals 2.5-16 mm²...

Terminal rail, as additional terminals or for replacement for installation in AK 24 and AK36 (since...

Terminal railsAK 6/21 PE new
Terminal rails - AK 6/21 PE

Terminal rails

AK 6/21 PE

Productnumber 73485101

Base carrier with PE terminal rail with 6 screw terminals 2.5-16 mm²...

Terminal rail, as additional terminals or for replacement for installation in AK 24 and AK36 (since...

Terminal railsAK 24 PE/N-S new
Terminal rails - AK 24 PE/N-S

Terminal rails

AK 24 PE/N-S

Productnumber 73485201

PE- and N-screwterminal: PE and N each with 2 clamping points of 6-16...

Terminal rail, as additional terminals or for replacement for installation in AK 24 and AK36 (since...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist