Description
Auxiliary terminal, for subsequent attachment to AK PE/N basic terminals from AK 14
4 x 7-pole,, with each 2 clamping points 16 mm², 5 clamping points 6 mm²
Auxiliary terminal, for subsequent attachment to AK PE/N basic terminals from AK 14
4 x 7-pole,, with each 2 clamping points 16 mm², 5 clamping points 6 mm²
| Rated operating voltage AC | 400 V |
|---|---|
| Number of poles | 4 |
| shockproof | No |
| Connection 1: Connection type | Screws |
| Connection 1: Strip length | 12 mm |
| Connection 1: Clamping points per pole | 7 |
| Connection 1: Suitable for Cu conductors | 1 |
| Connection 1: Connectable conductor cross-section, single-wire (min) | 6 mm² |
| Connection 1: Connectable conductor cross-section, single-wire (max) | 16 mm² |
| Connection 2: Connection type | Screws |
| Connection 2: Suitable for Cu conductors | 1 |
| Connection 2: Connectable conductor cross-section, single-wire (min) | 1.5 mm² |
| Connection 2: Connectable conductor cross-section, single-wire (max) | 6 mm² |
| Width | 242 mm |
|---|---|
| Length | 25 mm |
| Height | 23 mm |
| Weight | 0.11 kg |
| Burning behaviour in accordance with UL 50/UL 746C | V2 |
|---|---|
| Flammability class according with UL94 | V2 |
| Glow-wire flammability | 960 °C (EN 60695-2-11) |
| Connection 1: Tightening moment | 1.4 Nm |
|---|---|
| Connection 2: Tightening torque | 1.4 Nm |
| EAN | 4013902062683 |
|---|---|
| ETIM Class | EC001284 |
| Custom tariff number | 85369010 |
| Minimum order quantity | 1 |
| Insulating body material | Thermoplastic |
|---|
| EAN / GTIN | 4013902062683 |
|---|---|
| Width | 0.242 m |
| Weight | 0.11 kg |
| Height | 0.023 m |
| Quantity | 1 pieces |
| Depth | 0.025 m |
| EAN / GTIN | 4013902343744 |
|---|---|
| Width | 0.357 m |
| Weight | 5.715 kg |
| Height | 0.127 m |
| Quantity | 50 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902343751 |
|---|---|
| Width | 0.8 m |
| Weight | 635.22 kg |
| Height | 1.67 m |
| Quantity | 5400 pieces |
| Depth | 1.2 m |
Tender text
(79004701.TXT 436 B)
Log in to download tender texts.