#79505001 | Dimensions: 300 x 90 x 15 mm

Enclosure wall

AK ABF 2

Enclosure wall, for installation in the components of the AK enclosure system (until 04/15) for 300 mm wide end walls, with cable covers as standard

read more

Description

Enclosure wall, for installation in the components of the AK enclosure system (until 04/15) for 300 mm wide end walls, with cable covers as standard

Smooth for self-drilling

Technical Data

electrical characteristics

Type of protection IP54
UL Type Rating not specified

Dimensions

Width 300 mm
Length 90 mm
Height 15 mm
Weight 0.115 kg

Material characteristics

UV-resistant no
Flammability class according with UL94 HB
Glow-wire flammability 650 °C (EN 60695-2-11)

Ambient conditions

Installation location protected outdoor areas

Sales Information

EAN 4013902062751
ETIM Class EC000211
Custom tariff number 85389099
Minimum order quantity 1

Logistic data

Piece

EAN / GTIN 4013902062751
Width 0.3 m
Weight 0.115 kg
Height 0.015 m
Quantity 1 pieces
Depth 0.09 m

Outer packaging

EAN / GTIN 4013902344352
Width 0.357 m
Weight 2.534 kg
Height 0.127 m
Quantity 20 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902344369
Width 0.8 m
Weight 296 kg
Height 1.67 m
Quantity 2160 pieces
Depth 1.2 m

Planningdata

Tender text

Similar products

Enclosure wallAK ABF 1
Enclosure wall - AK ABF 1

Enclosure wall

AK ABF 1

Productnumber 79504801

with knockouts, 2 x M32 / M40 / M50, 1 x M40 / M50 / M63

Enclosure wall, for installation in the components of the AK enclosure system (until 04/15) for 300...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist