Description
Enclosure wall, for installation in the components of the AK enclosure system (until 04/15) for 300 mm wide end walls, with cable covers as standard
with knockouts, 2 x M32 / M40 / M50, 1 x M40 / M50 / M63
Enclosure wall, for installation in the components of the AK enclosure system (until 04/15) for 300 mm wide end walls, with cable covers as standard
with knockouts, 2 x M32 / M40 / M50, 1 x M40 / M50 / M63
| Type of protection | IP54 |
|---|---|
| UL Type Rating | not specified |
| Width | 5 mm |
|---|---|
| Length | 30 mm |
| Height | 91.5 mm |
| Weight | 0.1109 kg |
| UV-resistant | no |
|---|---|
| Flammability class according with UL94 | HB |
| Glow-wire flammability | 650 °C (EN 60695-2-11) |
| Installation location | protected outdoor areas |
|---|
| EAN | 4013902062744 |
|---|---|
| ETIM Class | EC000211 |
| Custom tariff number | 85389099 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902344338 |
|---|---|
| Width | 0.357 m |
| Weight | 2.433 kg |
| Height | 0.127 m |
| Quantity | 20 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902344345 |
|---|---|
| Width | 0.8 m |
| Weight | 280.764 kg |
| Height | 1.67 m |
| Quantity | 2160 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902062744 |
|---|---|
| Width | 0.005 m |
| Weight | 0.1109 kg |
| Height | 0.092 m |
| Quantity | 1 pieces |
| Depth | 0.03 m |
Tender text
(79504801.TXT 516 B)
Log in to download tender texts.
Enclosure wall
AK ABF 2
Productnumber 79505001
Smooth for self-drilling
Enclosure wall, for installation in the components of the AK enclosure system (until 04/15) for 300...