AK Compact
small distribution
boards

Small distribution boards for simple indoor installations

AK Compact - reduced to the max

The Spelsberg electrical distribution boxes of the AK Compact series are specially designed for standard indoor installations. They offer a reliable solution when space-saving and user-friendliness matter. Thanks to their compact design, they create distributions where little space is available – ideal for technical rooms, main connections, smaller commercial units, workshops, or residential construction. With variants from 3 to 36 modules, the series covers a wide range of applications: From the small fuse box for the workshop to the powerful multi-row distribution. All AK Compact models impress with their protection class up to IP65, impact resistance up to IK08, halogen-free design, as well as practical details that significantly ease the work of installers.

Which AK small distribution board is right for me? To the small distribution board finder.

AK 24 | AK 36

REDUCED TO THE MAX

Maximum functionality reduced to the essentials

The AK Compact is the consistent response to modern requirements in residential and utility construction: a space-saving, installation-friendly electrical distributor – reduced to the essentials without sacrificing functions. It represents maximum functionality with minimal space requirement – combined with practical features that offer real advantages. Everything that is needed. Nothing that interferes. Clear in design and uncompromising in quality.

Thus, the AK Compact offers the perfect solution for standard indoor installations. Whether 2-row or 3-row surface-mounted distributor: it combines reliability and flexibility with clear design and practical functions that noticeably ease the everyday work of electricians – today and in the future.

Developed for maximum installation convenience, the fuse box with IP65 thus meets exactly the requirements that modern electrical installations place on a contemporary small distribution board.

Record times during assembly and installation

Tool-free solutions for comfortable working

Thoughtful details ensure overview and safety

Features that convince in practice

The AK Compact is more than just a space-saving electrical distribution box. It is developed for installers – with details that noticeably make everyday work easier. These include the integrated PE-/N terminal, the tool-free cable insertion, and the simple mounting of the DIN rail without any additional tools. This makes the compact electrical distribution box a solution that makes installations faster, safer and more efficient – whether in residential construction, technical rooms or as a fuse box in workshops.

New screwless PE-/N terminal

Thought out to the smallest detail, the new screwless PE-/N terminals enable quick, secure and comfortable connection of protective and neutral conductors.

The integrated base carrier can be easily removed and reassembled without tools – saving time and ensuring smooth installation.

Thanks to the combination of classic screw technology, modern push-in function and innovative operating levers on the N-module, a high level of flexibility and user-friendliness is achieved, making the daily work of electricians significantly easier.

  • Clamping area screw terminals: 2.5 mm² to 16 mm²
    Double occupancy of the terminal up to 4 mm² allowed
  • Clamping area push-in terminals: 0.75 mm² to 4 mm²
  • Suitable for almost all copper conductor types: solid single-core and multi-core, hostile with and without ferrules

Tool-free cable insertion

18 soft membranes ensure quick and easy cable insertion, completely without tools. Some of the soft membranes are still suitable for use with cable glands.

The opposite side is equipped with metric knockouts for cable glands and double membrane seals, so the installation can be flexibly adapted by rotating the box 180°.

Tool-free DIN rail mounting

The DIN rail can be mounted and demounted without tools. With only one hand movement it snaps securely into place and can be just as easily released again using the green unlocking, completely without tools.

This saves valuable time during installation and ensures that installations can be flexibly adjusted at any time. The thoughtful mechanism ensures stability, precision, and noticeably more comfortable handling in everyday work.

Clamping pockets for WAGO 221 terminals

Several integrated clamping pockets in the base of the small distribution board ensure secure fixation of 6 mm² WAGO 221 lever terminals with 3 or 5 clamping points as connection terminals.

This allows, for example, the supply line to be quickly distributed to several RCDs. This creates maximum clarity in the distributor through
organized wiring as well as additional space on the DIN rail and enables fast, efficient work.

Additional features for maximum installation convenience

Beyond these practical advantages, the AK 24 and AK 36 electrical distributors offer additional functions that provide even more comfort and flexibility. This is complemented by a wide range of accessories that expand the range of applications – from the compact IP65 fuse box for sensitive installations to larger projects with 2-row or 3-row surface-mounted distributors.

Side modular device stop and markings on the DIN rail

 

Side modular device stop and markings on the Din rail

A side stop and markings on the Din rail simplify the exact positioning of rail mounted devices matching the window cut-out. This ensures the devices always sit precisely and the cover can be optimally closed.

More space under the DIN rails

 

More space under the DIN rails

Thanks to the extra recesses in the enclosure bottom, cables can be easily routed under the DIN rails. Also, the distance of 135 mm between the DIN rails eases installation and offers more room for clean and clear wiring.

Ergonomic and flexibly adjustable hinged window

 

Ergonomic and flexibly adjustable hinged window

The comfortable hinged window allows lateral, smooth opening and closing – comfortable with just one hand. Depending on the installation situation, the hinge side can be flexibly chosen to be right or left.

Socket mounting

 

Socket mounting

Additional sockets can be mounted directly on the distributor via the lateral knockouts. This provides an immediate power connection when needed – whether for operating additional devices or as a practical maintenance socket.

Quick-release screws

 

Quick-release screws

The snap-lock screws integrated in the cover make opening and closing the distributor particularly easy. With just a quarter turn, the cover is securely fixed or released.

Keyhole mounting

 

Keyhole mounting

The integrated keyhole fastening allows simple hanging of the enclosure before it is finally fixed. The pre-punched keyhole is simply broken out for this purpose and facilitates precise positioning – even when mounted overhead or in tight installation situations.

AK Compact - Reduced to the MAX

All features of the new AK 24 | AK 36 small distribution boards at a glance. From installation and cable entry to the new PE-N terminal.
Watch now!

AK 24 | AK 36 and AK Air small distributors in comparison

AK 24 | AK 36

for standard indoor installations such as in workshops, garages, and cellar rooms or in confined environments

  • 24 to 36 modules
  • 12 modules per row
  • 18 soft membranes for cable insertion
    partly suitable for cable glands
  • Tool-free operable DIN rail
  • 135mm DIN rail distance
  • Clamping pockets for WAGO 221 terminals
  • Horizontal combination

To the AK 24 | AK 36 small distribution boards

AK Air

for indoor and protected outdoor areas in demanding environments such as industry, commerce or agriculture

  • 14 to 70 modules
  • 14 modules per row
  • Plus variants with additional terminal compartment
  • Flange variants for front-end combination
  • With integrated Air® ventilation elements
  • Numerous cable entries
    all can be equipped with cable glands
  • Tool-free operable, height-adjustable DIN rail
  • 150mm DIN rail distance
  • Horizontal combination
  • Extensive certifications
  • Ammonia resistance

To the AK Air small distribution boards

Which AK is
the right one?

To the small distribution board finder


Your message to us

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!