Description
For horizontal combination with AKi 05/09 small distributors, complete with wedge connectors and intermediate seals
For horizontal combination with AKi 05/09 small distributors, complete with wedge connectors and intermediate seals
| Type of protection | IP65 |
|---|
| Width | 12 mm |
|---|---|
| Length | 20.8 mm |
| Height | 9.5 mm |
| Weight | 0.1606 kg |
| UV-resistant | no |
|---|
| Type of accessory | other |
|---|
| Installation location | protected outdoor areas |
|---|
| EAN | 4013902949892 |
|---|---|
| ETIM Class | EC002498 |
| Custom tariff number | 85389099 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902344062 |
|---|---|
| Width | 0.12 m |
| Weight | 16.16 kg |
| Height | 0.01 m |
| Quantity | 100 pieces |
| Depth | 0.17 m |
| EAN / GTIN | 4013902949892 |
|---|---|
| Width | 0.012 m |
| Weight | 0.1606 kg |
| Height | 0.01 m |
| Quantity | 1 pieces |
| Depth | 0.021 m |
Tender text
(79100201.TXT 427 B)
Log in to download tender texts.