Products

GWS inverter collector

GTi inverter collectors - GWS 7070 REG

GTi inverter collectorsGWS 7070 REG

  • Dimensions : 640 x 640 x 254 mm
  • Productnumber: 03350701

consisting of NH-fuse-enclosure GST 2015-250, distribution board GTA...

 

GTi inverter combiner boxes for PV systems, tested in accordance to EN 61439-2, rated power 70 kVA,...

 

GTi inverter collectors - GWS 7070 NH

GTi inverter collectorsGWS 7070 NH

  • Dimensions : 640 x 540 x 254 mm
  • Productnumber: 03360701

consisting of NH-fuse-enclosure GST 2015-250, NH-fuse-enclosure GST...

 

GTi inverter combiner boxes for PV systems, tested in accordance to EN 61439-2, rated power 70 kVA,...

 

GTi inverter collectors - GWS 7140 REG

GTi inverter collectorsGWS 7140 REG

  • Dimensions : 960 x 960 x 254 mm
  • Productnumber: 03351401

consisting of NH-fuse-enclosure GST 4116-250, NH-fuse-enclosure GST...

 

GTi inverter combiner boxes for PV systems, tested in accordance to EN 61439-2, rated power 140 kVA,...

 

GTi inverter collectors - GWS 7140 NH

GTi inverter collectorsGWS 7140 NH

  • Dimensions : 640 x 640 x 254 mm
  • Productnumber: 03361401

consisting of NH-fuse-enclosure GST 4116-250, NH-fuse-enclosure GST...

 

GTi inverter combiner boxes for PV systems, tested in accordance to EN 61439-2, rated power 140 kVA,...

 

GTi inverter collectors - GWS 7220 NH

GTi inverter collectorsGWS 7220 NH

  • Dimensions : 960 x 960 x 254 mm
  • Productnumber: 03362201

consisting of NH-fuse-enclosure GTT 421, NH-fuse-enclosure GST...

 

GTi inverter combiner boxes for PV systems, tested in accordance to EN 61439-2, rated power 220 kVA,...

 

GNA mains and system protection

Mains and system protection - GNA 7307

Mains and system protectionGNA 7307

  • Dimensions : 640 x 640 x 254 mm
  • Productnumber: 03330701

3-pole for TN-S, TN-C, TN-C-S - Systems,
MCCB connections: M6 screw...

 

Network and system protection enclosure as disconnection point in accordance with VDE-AR-N 4105 for...

 

Mains and system protection - GNA 7407

Mains and system protectionGNA 7407

  • Dimensions : 640 x 640 x 254 mm
  • Productnumber: 03340701

4-pole for TT - or insular - systems,
MCCB connections: M6 screw...

 

Network and system protection enclosure as disconnection point in accordance with VDE-AR-N 4105 for...

 

Mains and system protection - GNA 7310

Mains and system protectionGNA 7310

  • Dimensions : 640 x 640 x 254 mm
  • Productnumber: 03331001

3-pole for TN-S, TN-C, TN-C-S - Systems,
MCCB connections: M6 screw...

 

Network and system protection enclosure as disconnection point in accordance with VDE-AR-N 4105 for...

 

Mains and system protection - GNA 7410

Mains and system protectionGNA 7410

  • Dimensions : 640 x 640 x 254 mm
  • Productnumber: 03341001

4-pole for TT or insular - systems,
MCCB connections: M6 screw...

 

Network and system protection enclosure as disconnection point in accordance with VDE-AR-N 4105 for...

 

Mains and system protection - GNA 7315

Mains and system protectionGNA 7315

  • Dimensions : 640 x 640 x 254 mm
  • Productnumber: 03331501

3-pole for TN-S, TN-C, TN-C-S - Systems,
MCCB connections: M8 screw...

 

Network and system protection enclosure as disconnection point in accordance with VDE-AR-N 4105 for...

 

Mains and system protection - GNA 7415

Mains and system protectionGNA 7415

  • Dimensions : 640 x 640 x 254 mm
  • Productnumber: 03341501

4-pole for TT or insular - systems,
MCCB connections: M8 screw...

 

Network and system protection enclosure as disconnection point in accordance with VDE-AR-N 4105 for...

 

GEOS as generator junction enclosure

newEmpty enclosure - GEOS-L 4050-22-to/sw

Empty enclosureGEOS-L 4050-22-to/sw

  • Dimensions : 400 x 500 x 226 mm
  • Productnumber: 74174501

with transparent door

 

Empty enclosure, suitable for installation in harsh environments and in unprotected outdoor areas,...

 

newEmpty enclosure - GEOS-L 3040-22-to/sw

Empty enclosureGEOS-L 3040-22-to/sw

  • Dimensions : 300 x 400 x 226 mm
  • Productnumber: 74173401

with transparent door

 

Empty enclosure, suitable for installation in harsh environments and in unprotected outdoor areas,...

 

newEmpty enclosure - GEOS-L 3040-18-to/sw

Empty enclosureGEOS-L 3040-18-to/sw

  • Dimensions : 300 x 400 x 180 mm
  • Productnumber: 74143401

with transparent lid

 

Empty enclosure, suitable for installation in harsh environments and in unprotected outdoor areas,...

 

newEmpty enclosure - GEOS-L 3030-22-to/sw

Empty enclosureGEOS-L 3030-22-to/sw

  • Dimensions : 300 x 300 x 226 mm
  • Productnumber: 74173301

with transparent door

 

Empty enclosure, suitable for installation in harsh environments and in unprotected outdoor areas,...

 

newEmpty enclosure - GEOS-L 3030-18-to/sw

Empty enclosureGEOS-L 3030-18-to/sw

  • Dimensions : 300 x 300 x 180 mm
  • Productnumber: 74143301

with transparent cover

 

Empty enclosure, suitable for installation in harsh environments and in unprotected outdoor areas,...

 

Empty enclosure - GEOS-L 3030-22-o

Empty enclosureGEOS-L 3030-22-o

  • Dimensions : 300 x 300 x 226 mm
  • Productnumber: 70073301

with grey cover

 

Empty enclosure, suitable for installation in harsh environments and exposed outsite areas, base:...

 

Empty enclosure - GEOS-L 3030-22-to

Empty enclosureGEOS-L 3030-22-to

  • Dimensions : 300 x 300 x 226 mm
  • Productnumber: 70173301

with transparent cover

 

Empty enclosure, suitable for installation in harsh environments and exposed outsite areas, base:...

 

Empty enclosure - GEOS-L 3040-18-o

Empty enclosureGEOS-L 3040-18-o

  • Dimensions : 300 x 400 x 180 mm
  • Productnumber: 70043401

with grey cover

 

Empty enclosure, suitable for installation in harsh environments and exposed outsite areas, base:...

 

Empty enclosure - GEOS-L 3030-18-o

Empty enclosureGEOS-L 3030-18-o

  • Dimensions : 300 x 300 x 180 mm
  • Productnumber: 70043301

with grey cover

 

Empty enclosure, suitable for installation in harsh environments and exposed outsite areas, base:...

 

Empty enclosure - GEOS-L 3030-18-to

Empty enclosureGEOS-L 3030-18-to

  • Dimensions : 300 x 300 x 180 mm
  • Productnumber: 70143301

with transparent cover

 

Empty enclosure, suitable for installation in harsh environments and exposed outsite areas, base:...

 

AK small distribution board

GTi-ISO insulated distribution box

Distribution board - GTA 328-t Plus

Distribution boardGTA 328-t Plus

  • Dimensions : 320 x 440 x 179 mm
  • Productnumber: 01532801

with transparent cover

 

Distribution board with additional connection space, 28 distribution units, 2-row, Without PE/N...

 

Distribution board - GTA 328-KT-t Plus

Distribution boardGTA 328-KT-t Plus

  • Dimensions : 320 x 440 x 179 mm
  • Productnumber: 01632801

with transparent hinged door

 

Distribution board with additional connection space, 28 distribution units, 2-row, Without PE/N...

 

Distribution board - GTA 556-t Plus

Distribution boardGTA 556-t Plus

  • Dimensions : 640 x 440 x 179 mm
  • Productnumber: 01455601

with transparent cover

 

Distribution board with additional connection space, 56 distribution units, 4-row, Without PE/N...

 

Busbar enclosures - GSi 353 Plus

Busbar enclosuresGSi 353 Plus

  • Dimensions : 320 x 440 x 179 mm
  • Productnumber: 04135301

with busbar system, 5-pole 250A, with copper rails, L1...L3: 12 x 10...

 

Busbar housing with additional connection space, Busbar system, 5-pole, without terminals, for...

 

Busbar enclosures - GSi 354 Plus

Busbar enclosuresGSi 354 Plus

  • Dimensions : 320 x 440 x 179 mm
  • Productnumber: 04135401

with busbar system, 5-pole 400A, with copper rails, L1...L3: 20 x 10...

 

Busbar housing with additional connection space, Busbar system, 5-pole, without terminals, for...

 

Busbar enclosures - GSi 356 Plus

Busbar enclosuresGSi 356 Plus

  • Dimensions : 320 x 440 x 179 mm
  • Productnumber: 04135601

with busbar system, 5-pole 630A, with copper rails, L1...L3: 30 x 10...

 

Busbar housing with additional connection space, Busbar system, 5-pole, without terminals, for...

 

Busbar enclosures - GSi 553 Plus

Busbar enclosuresGSi 553 Plus

  • Dimensions : 640 x 440 x 179 mm
  • Productnumber: 04155301

with busbar system, 5-pole 250A, with copper rails, L1...L3: 12 x 10...

 

Busbar housing with additional connection space, Busbar system, 5-pole, without terminals, for...

 

Busbar enclosures - GSi 554 Plus

Busbar enclosuresGSi 554 Plus

  • Dimensions : 640 x 440 x 179 mm
  • Productnumber: 04155401

with busbar system, 5-pole 400A, with copper rails, L1...L3: 20 x 10...

 

Busbar housing with additional connection space, Busbar system, 5-pole, without terminals, for...

 

Busbar enclosures - GSi 556 Plus

Busbar enclosuresGSi 556 Plus

  • Dimensions : 640 x 440 x 179 mm
  • Productnumber: 04155601

with busbar system, 5-pole 630A, with copper rails, L1...L3: 30 x 10...

 

Busbar housing with additional connection space, Busbar system, 5-pole, without terminals, for...

 

This article is archived!
NH protection switch - GSS 3015-250 Plus

NH protection switchGSS 3015-250 Plus

  • Dimensions : 320 x 440 x 179 mm
  • Productnumber: 04331501

on busbar system 250 A, with transparent cover

 

NH fuse base enclosure with additional connection space, 1 x NH 00 bus-mounting fuse base, Rated...

 

Show all products

Ready-to-connect emergency power boxes

Socket outlet combination - STV 502-K

Socket outlet combinationSTV 502-K

  • Dimensions : 125 x 200 x 122 mm
  • Productnumber: 72840201

available modules: 4

equipped with:

  • 2 x Miniature circuit breaker B16A,...

 

Socket outlet combination, protection class IP44, ready for connection, according to EN 61439-3,...

 

Socket outlet combination - STV 904-K

Socket outlet combinationSTV 904-K

  • Dimensions : 200 x 200 x 122 mm
  • Productnumber: 72940401

available modules: 8

equipped with:

  • 4 x Miniature circuit breaker B16A,...

 

Socket outlet combination, protection class IP44, ready for connection, according to EN 61439-3,...

 

Spelsberg Wallbox Smart Pro

This article is archived!
Wallbox - Spelsberg Wallbox Smart Pro Polar 5m

WallboxSpelsberg Wallbox Smart Pro Polar 5m

  • Dimensions : 293 x 293 x 110 mm
  • Productnumber: 59143501

Polar, 5m charging cable with Type 2 connector

 

Wallbox - ideal for smart charging of private e-vehicles, charging power up to 11 kW...

 

This article is archived!
Wallbox - Spelsberg Wallbox Smart Pro Graphite 5m

WallboxSpelsberg Wallbox Smart Pro Graphite 5m

  • Dimensions : 293 x 293 x 110 mm
  • Productnumber: 59153501

Graphite, 5m charging cable with Type 2 connector

 

Wallbox - ideal for smart charging of private e-vehicles, charging power up to 11 kW...

 

Wallbox - Spelsberg Wallbox Smart Pro Polar 7m

WallboxSpelsberg Wallbox Smart Pro Polar 7m

  • Dimensions : 293 x 293 x 110 mm
  • Productnumber: 59143701

Polar, 7m charging cable with Type 2 connector

 

Wallbox - ideal for smart charging of private e-vehicles, charging power up to 11 kW...

 

Wallbox - Spelsberg Wallbox Smart Pro Graphite 7m

WallboxSpelsberg Wallbox Smart Pro Graphite 7m

  • Dimensions : 293 x 293 x 110 mm
  • Productnumber: 59153701

Graphite, 7m charging cable with Type 2 connector

 

Wallbox - ideal for smart charging of private e-vehicles, charging power up to 11 kW...

 

newWallbox - Wallbox Polar DLM Bundle

WallboxWallbox Polar DLM Bundle

  • Dimensions : 293 x 293 x 110 mm
  • Productnumber: 59181601

Polar, 7m charging cable with Type 2 coupling, SIEMENS 7KM2200 Modbus...

 

Wallbox bundle - ready-to-mount complete package consisting of Spelsberg Wallbox Smart Pro 7m,...

 

newWallbox - Wallbox Graphite DLM Bundle

WallboxWallbox Graphite DLM Bundle

  • Dimensions : 293 x 293 x 110 mm
  • Productnumber: 59181701

Graphite, 7m charging cable with Type 2 coupling, SIEMENS 7KM2200...

 

Wallbox bundle - ready-to-mount complete package consisting of Spelsberg Wallbox Smart Pro 7m,...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!