#59153701 | Dimensions: 293 x 293 x 110 mm

Wallbox

Spelsberg Wallbox Smart Pro Graphite 7m

Wallbox - ideal for smart charging of private e-vehicles, charging power up to 11 kW (3-phase)/3.7 kW (1-phase) and a maximum charging current of 16 A, variably adjustable charging current in 1A...

read more

Description

Wallbox - ideal for smart charging of private e-vehicles, charging power up to 11 kW (3-phase)/3.7 kW (1-phase) and a maximum charging current of 16 A, variably adjustable charging current in 1A steps, integrated DC fault current detection for DC residual currents of ≥ 6 mA and temperature monitoring for a safe charging process, stylish design and compact housing dimensions for wall and pedestal mounting, protection class IP54, maximum connection cross-section of supply terminal 6 mm², shock resistance IK08, protection class II.

Simple installation and fast configuration and firmware updates with the free-of-charge Spelsberg Wallbox App (available for iOS, Version 14 and higher, and Android Version 6 and higher).

Integrated MID meter for consumption billing, dynamic load management by phase with unbalanced load detection and meter support for external loads, for efficient use of available power, connection to energy management systems (EMS) for external control for charging with solar energy, free charging or contactless authorisation of the charging process by RFID, Plug & Charge (ISO15118) or AutoCharge, LED and audible signals for clear feedback on status changes, analysis of extensive charging statistics via the Spelsberg Wallbox App or external backends.

Supports communication protocols and interfaces:

  • USB
  • WLAN, Ethernet (2 RJ45 LAN-Ports)
  • Modbus TCP, EEBus, SMA SEMP
  • OCPP-J 1.6 for connection of external backends

Graphite, 7m charging cable with Type 2 connector

Accessories supplied:
3 RFID chips, 4 fastening screws 6x60, 4 universal dowels 8x50, 3 DMS M16, 1 DMS M25, 1 DMS M32 and 5 chips for opening the design cover 

Highlights

Stylish, minimalist design meets smart charging technology - for high power in its most attractive form.
The integrated communication interfaces allow maximum connectivity and integration with networked systems with a simultaneous focus on fast and easy installation.
Say goodbye to laborious adjustments of rotary and dip switches with the Spelsberg wallbox: The intelligent app allows full configuration and control, together with analysis of charging statistics, through the convenience of a Smartphone.

Technical Data

electrical characteristics

max. charging power 11 kW
max. charging current 16 A
Variably adjustable charging current yes
System side connection 3-phase
Rated operating voltage AC 400 V
Nominal frequency 50 Hz
Charging mode (IEC 61851) 3 C
Long charging cable 7 m
Connector plug Type 2
Temperature monitoring Charging current reduction
DC fault current detection ≥6 mA yes
Load switch Contactor, 4-pole
Min. conductor cross section 0,2 mm²
Max. conductor cross section 6 mm²
Protection class II
Degree of pollution 3
Type of protection IP54
vented no

Colours

Base unit colour anthrazit
Cover colour Graphite

Additional features

Mobile app Yes
Access control/Authorisation RFID, EVCCID
Status display LED
Audible status feedback yes
Load management dynamic
Integrated MID meter yes
Excess PV charging yes
Plug & Charge (ISO 15118) yes
Auto Charge yes
Firmware Updates Remote
Inlet for data cable Yes
Eligibility Eligible for the KfW funding programme

Dimensions

Width 293 mm
Length 293 mm
Height 110 mm
Weight 7.499 kg

Material characteristics

UV-resistant yes
Halogen free yes
Glow-wire flammability 650 °C (EN 60695-2-11)
Weight (excluding charging cable) 3 kg

mechanical properties

Type of fastening Wall/pedestal mounting
Impact strength IK08
Sealable no
Type of top part Cover

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902675685
ETIM Class EC002883
Custom tariff number 85371091
Minimum order quantity 1

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate

Logistic data

Outer packaging

EAN / GTIN 4013902675685
Width 0.374 m
Weight 7.5 kg
Height 0.211 m
Quantity 1 pieces
Depth 0.39 m

Pallet

EAN / GTIN 4013902676293
Width 0.8 m
Weight 382 kg
Height 1.873 m
Quantity 48 pieces
Depth 1.2 m

Planningdata

Tender text

Product videos

Accessories

Weatherproof cover f. wallboxWB WSD
Weatherproof cover f. wallbox - WB WSD

Weatherproof cover f. wallbox

WB WSD

Productnumber 59181501

Weather protection roof to protect the Spelsberg Wallbox from weather influences both from above and...

Pedestal adapter plateAP-SF2
Pedestal adapter plate - AP-SF2

Pedestal adapter plate

AP-SF2

Productnumber 59180601

Extension kit double pedestal - for expanding the single pedestal for a second Spelsberg Wallbox,...

Weatherproof cover f. pedestalSF WSD
Weatherproof cover f. pedestal - SF WSD

Weatherproof cover f. pedestal

SF WSD

Productnumber 59180501

Weather protection roof for the wallbox pedestal - for quick and easy expansion of the single- and...

Wallbox pedestalSF1
Wallbox pedestal - SF1

Wallbox pedestal

SF1

Productnumber 59180101

Pedestal for mounting a Spelsberg Wallbox, expansion option with...

Wallbox pedestal - including cable holder, stainless steel (V2A) material, for easy mounting...

RFID chipRFID-C Graphite
RFID chip - RFID-C Graphite

RFID chip

RFID-C Graphite

Productnumber 59181401

Colour Graphite, kit = 5 pieces

RFID tag - for authorising charging processes on a Spelsberg Wallbox, multifunctional applications...

Wallbox pedestalSF1 WSD
Wallbox pedestal - SF1 WSD

Wallbox pedestal

SF1 WSD

Productnumber 59180201

Pedestal for mounting a Spelsberg Wallbox, including weather...

Wallbox pedestal - including cable holder, stainless steel (V2A) material, for easy mounting...

Connector holderSH Graphite
Connector holder - SH Graphite

Connector holder

SH Graphite

Productnumber 59180801

Colour graphite

Connector holder - for the Type 2 charging connector in accordance with IEC 62196-2, optimum...

Wallbox pedestalSF2
Wallbox pedestal - SF2

Wallbox pedestal

SF2

Productnumber 59180301

Pedestal for mounting 2 Spelsberg Wallboxes in opposing arrangement,...

Wallbox pedestal - including cable holder, stainless steel (V2A) material, for easy mounting...

Wallbox pedestalSF2 WSD
Wallbox pedestal - SF2 WSD

Wallbox pedestal

SF2 WSD

Productnumber 59180401

Pedestal for mounting 2 Spelsberg Wallboxes in opposing arrangement,...

Wallbox pedestal - including cable holder, stainless steel (V2A) material, for easy mounting...

Wallbox design coverDC Graphite
Wallbox design cover - DC Graphite

Wallbox design cover

DC Graphite

Productnumber 59181201

Colour Graphite

Design cover - for replacing the design cover of a Spelsberg Wallbox, easy to fit, polycarbonate,...

Charging cableLL 7m T2
Charging cable - LL 7m T2

Charging cable

LL 7m T2

Productnumber 59181001

7m length with Type 2 plug

Charging cable – AC charging cable with Type 2 charging plug in accordance with IEC 62196 and open...

WallboxWallbox Graphite DLM Bundle new
Wallbox - Wallbox Graphite DLM Bundle

Wallbox

Wallbox Graphite DLM Bundle

Productnumber 59181701

Graphite, 7m charging cable with Type 2 coupling, SIEMENS 7KM2200...

Wallbox bundle - ready-to-mount complete package consisting of Spelsberg Wallbox Smart Pro 7m,...

Similar products

WallboxSpelsberg Wallbox Smart Pro Polar 5m
Wallbox - Spelsberg Wallbox Smart Pro Polar 5m

Wallbox

Spelsberg Wallbox Smart Pro Polar 5m

Productnumber 59143501

Polar, 5m charging cable with Type 2 connector

Wallbox - ideal for smart charging of private e-vehicles, charging power up to 11 kW...

WallboxSpelsberg Wallbox Smart Pro Graphite 5m
Wallbox - Spelsberg Wallbox Smart Pro Graphite 5m

Wallbox

Spelsberg Wallbox Smart Pro Graphite 5m

Productnumber 59153501

Graphite, 5m charging cable with Type 2 connector

Wallbox - ideal for smart charging of private e-vehicles, charging power up to 11 kW...

WallboxSpelsberg Wallbox Smart Pro Polar 7m
Wallbox - Spelsberg Wallbox Smart Pro Polar 7m

Wallbox

Spelsberg Wallbox Smart Pro Polar 7m

Productnumber 59143701

Polar, 7m charging cable with Type 2 connector

Wallbox - ideal for smart charging of private e-vehicles, charging power up to 11 kW...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist