#26354001 | Dimensions: 85 x 85 x 25 mm

Ventilation element set

BEL Air M40/gr

BEL Air ventilation element set, for preventing condensation build-up in enclosure, for vertical installation in enclosure walls and GFL combi flanges with corresponding knock-outs, at least two...

read more

Description

BEL Air ventilation element set, for preventing condensation build-up in enclosure, for vertical installation in enclosure walls and GFL combi flanges with corresponding knock-outs, at least two ventilation elements are required per enclosure

grey, M40, set = 2 pcs., air exchange rate: 30 l / day / set

Technical Data

electrical characteristics

Type of protection IP65
UL Type Rating 3R

Colours

Accessory colour light grey

Dimensions

Width 85 mm
Length 85 mm
Height 25 mm
Weight 0.0965 kg

Material characteristics

UV-resistant yes
Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Air through-put 30 I/d

Ambient conditions

Min. ambient temperature -40 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902699896
ETIM Class EC002498
Custom tariff number 39269097
Minimum order quantity 1

Material

Accessory material Polycarbonate

Certificates

Test mark UL (UL 50 & CSA 22.2 No. 94.1-07, UL 50E & CSA C22.2 No. 94.2-07)

Logistic data

Piece

EAN / GTIN 4013902699896
Width 0.15 m
Weight 0.0965 kg
Height 0.015 m
Quantity 1 pieces
Depth 0.22 m

Outer packaging

EAN / GTIN 4013902699919
Width 0.357 m
Weight 1.38 kg
Height 0.127 m
Quantity 12 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902699926
Width 0.8 m
Weight 170.93 kg
Height 1.67 m
Quantity 1296 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Similar products

Ventilation element setBEL Air M40/gn
Ventilation element set - BEL Air M40/gn

Ventilation element set

BEL Air M40/gn

Productnumber 26344001

M40, set = 2 pcs., air exchange rate: 30 l / day / set

BEL Air ventilation element set, for preventing condensation build-up in enclosure, for vertical...

Ventilation element setBEL Air M40/sw new
Ventilation element set - BEL Air M40/sw

Ventilation element set

BEL Air M40/sw

Productnumber 26304001

black, M40, set = 2 pcs., air exchange rate: 30 l / day / set

BEL Air ventilation element set, for preventing condensation build-up in enclosure, for vertical...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist