Description
Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange
Sealing area 7 - 14 mm, thread length 9 mm
Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange
Sealing area 7 - 14 mm, thread length 9 mm
| Type of protection | IP68 |
|---|
| Accessory colour | reinorange |
|---|
| Width | 26.5 mm |
|---|---|
| Length | 26.5 mm |
| Height | 36 mm |
| Nominal size | M20 |
| Weight | 0.1022 kg |
| UV-resistant | yes |
|---|---|
| Halogen free | yes |
| Flammability class according with UL94 | V2 |
| Glow-wire flammability | 850 °C (EN 60695-2-11) |
| for sealing range min | 7 mm |
|---|---|
| for sealing range max | 14 mm |
| Torque | 5 Nm |
| Installation location | unprotected outdoor areas |
|---|
| EAN | 4013902716463 |
|---|---|
| ETIM Class | EC000441 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 1 |
| Test mark | DNV (Class: Ships and Offshore Installations) |
|---|
| EAN / GTIN | 4013902688227 |
|---|---|
| Width | 0.115 m |
| Weight | 3.097 kg |
| Height | 0.165 m |
| Quantity | 30 pieces |
| Depth | 0.083 m |
| EAN / GTIN | 4013902688234 |
|---|---|
| Width | 0.357 m |
| Weight | 18.797 kg |
| Height | 0.127 m |
| Quantity | 180 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902716463 |
|---|---|
| Width | 0.027 m |
| Weight | 0.1022 kg |
| Height | 0.036 m |
| Quantity | 1 pieces |
| Depth | 0.027 m |
Tender text
(22762101.TXT 508 B)
Log in to download tender texts.
Cable gland
KVR M20-MGM/or
Productnumber 22762001
Sealing range 6 - 12 mm, Thread length 9 mm
Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange
Cable gland
KVR M25-MGM/or
Productnumber 22762501
Sealing range 9 - 16 mm, Thread length 11 mm
Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange
Cable gland
KVR M32-MGM/or
Productnumber 22763201
Sealing range 11 - 21 mm, Thread length 11 mm
Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange
Cable gland
KVR M40-MGM/or
Productnumber 22764001
Sealing range 16 - 28 mm, Thread length 11 mm
Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange
Cable gland
KVR M16-MGM/or
Productnumber 22761601
Sealing range 4 - 10 mm, Thread length 8 mm
Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange