#07602101 | Dimensions: 37 x 47 x 46 mm

PEN terminal

GPE 2

for mounting plate

read more

Description

for mounting plate

PE terminal NH 2 for mounting plate or upgrade kit for GN 2, Connection screw M12

Technical Data

electrical characteristics

Rated operating voltage AC 690 V
Rated operating voltage DC 440 V
Rated current 630 A
Number of poles 1
shockproof No
Connection 1: Connection type Screws
Connection 1: Clamping points per pole 2
Connection 1: Suitable for Cu conductors 1
Connection 1: Suitable for Al conductors 0

Dimensions

Width 37 mm
Length 47 mm
Height 46 mm
Weight 0.256 kg

Material characteristics

Glow-wire flammability 960 °C (EN 60695-2-11)

Sales Information

EAN 4013902052660
ETIM Class EC002498
Custom tariff number 85369010
Minimum order quantity 1

Material

Insulating body material Thermoplastic

Logistic data

Piece

EAN / GTIN 4013902052660
Width 0.037 m
Weight 0.256 kg
Height 0.046 m
Quantity 1 pieces
Depth 0.047 m

Outer packaging

EAN / GTIN 4013902325313
Width 0.417 m
Weight 7.788 kg
Height 0.097 m
Quantity 30 pieces
Depth 0.14 m

Pallet

EAN / GTIN 4013902325320
Width 0.8 m
Weight 1845 kg
Height 1.891 m
Quantity 7020 pieces
Depth 1.2 m

Downloads

Planningdata

Tender text

Accessories

Prism terminalKP NH 2
Prism terminal - KP NH 2

Prism terminal

KP NH 2

Productnumber 07670201

for AL/CU conductors 1x (50-240)rm/rf/sm, aluminium conductor see...

Prism terminal for connecting aluminium and copper conductors to PE and N terminals (GPE, GN) and to...

Similar products

PEN terminal GPE 0
PEN terminal   - GPE 0

PEN terminal

GPE 0

Productnumber 07600101

PE terminal NH 00 (clamp connection) for CU conductors 1x (1.5-70)rm /...

for mounting plate

PEN terminal GPE 1
PEN terminal   - GPE 1

PEN terminal

GPE 1

Productnumber 07601101

PE terminal NH 1 for mounting plate or upgrade kit for GN 1,...

for mounting plate

PEN terminal GPE 3
PEN terminal   - GPE 3

PEN terminal

GPE 3

Productnumber 07603101

PE terminal NH 3 for mounting plate or upgrade kit for GN 3,...

for mounting plate

PEN terminal GN 0
PEN terminal   - GN 0

PEN terminal

GN 0

Productnumber 07600201

N terminal NH 00 (clamp connection) for CU conductors 1x (1.5-70)rm /...

for mounting plate

PEN terminal GN 1
PEN terminal   - GN 1

PEN terminal

GN 1

Productnumber 07601201

N terminal NH 1 for mounting plate, Connection screw M10

for mounting plate

PEN terminal GN 2
PEN terminal   - GN 2

PEN terminal

GN 2

Productnumber 07602201

N terminal NH 2 for mounting plate, Connection screw M12

for mounting plate

PEN terminal GN 3
PEN terminal   - GN 3

PEN terminal

GN 3

Productnumber 07603201

N terminal NH 3 for mounting plate, Connection screw M12

for mounting plate

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist