Description
for mounting plate
N terminal NH 3 for mounting plate, Connection screw M12
for mounting plate
N terminal NH 3 for mounting plate, Connection screw M12
| Rated operating voltage AC | 690 V |
|---|---|
| Rated operating voltage DC | 440 V |
| Rated current | 630 A |
| Number of poles | 1 |
| shockproof | No |
| Connection 1: Connection type | Screws |
| Connection 1: Clamping points per pole | 2 |
| Connection 1: Suitable for Cu conductors | 1 |
| Connection 1: Suitable for Al conductors | 0 |
| Width | 37 mm |
|---|---|
| Length | 198 mm |
| Height | 46 mm |
| Weight | 0.405 kg |
| Glow-wire flammability | 960 °C (EN 60695-2-11) |
|---|
| EAN | 4013902052813 |
|---|---|
| ETIM Class | EC002498 |
| Custom tariff number | 85389099 |
| Minimum order quantity | 1 |
| Insulating body material | Thermoplastic |
|---|
| EAN / GTIN | 4013902325375 |
|---|---|
| Width | 0.357 m |
| Weight | 4.265 kg |
| Height | 0.127 m |
| Quantity | 10 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902325382 |
|---|---|
| Width | 0.8 m |
| Weight | 478.62 kg |
| Height | 1.67 m |
| Quantity | 1080 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902052813 |
|---|---|
| Width | 0.037 m |
| Weight | 0.405 kg |
| Height | 0.046 m |
| Quantity | 1 pieces |
| Depth | 0.198 m |
Tender text
(07603201.TXT 337 B)
Log in to download tender texts.
PEN terminal
GPE 0
Productnumber 07600101
PE terminal NH 00 (clamp connection) for CU conductors 1x (1.5-70)rm /...
for mounting plate
PEN terminal
GPE 1
Productnumber 07601101
PE terminal NH 1 for mounting plate or upgrade kit for GN 1,...
for mounting plate
PEN terminal
GPE 2
Productnumber 07602101
PE terminal NH 2 for mounting plate or upgrade kit for GN 2,...
for mounting plate
PEN terminal
GPE 3
Productnumber 07603101
PE terminal NH 3 for mounting plate or upgrade kit for GN 3,...
for mounting plate
PEN terminal
GN 0
Productnumber 07600201
N terminal NH 00 (clamp connection) for CU conductors 1x (1.5-70)rm /...
for mounting plate
PEN terminal
GN 1
Productnumber 07601201
N terminal NH 1 for mounting plate, Connection screw M10
for mounting plate
PEN terminal
GN 2
Productnumber 07602201
N terminal NH 2 for mounting plate, Connection screw M12
for mounting plate