NH fuse load circuit breaker housing

NH fuse enclosure - AKi-T 101

NH fuse enclosureAKi-T 101

  • Dimensions : 150 x 300 x 132 mm
  • Productnumber: 78610101

with transparent cover

 

NH fuse enclosure, IP65 (when using the corresponding cable infeeds), 1 x NH 00 fuse switch...

 

NH fuse enclosure - AKi-T 201

NH fuse enclosureAKi-T 201

  • Dimensions : 300 x 300 x 132 mm
  • Productnumber: 78620101

with transparent cover

 

NH fuse enclosure, IP65 (when using the corresponding cable infeeds), 1 x NH 00 fuse switch...

 

NH fuse enclosure - AKi-T 411

NH fuse enclosureAKi-T 411

  • Dimensions : 300 x 600 x 210 mm
  • Productnumber: 78641101

with transparent cover

 

NH fuse enclosure, IP65 (when using the corresponding cable infeeds), 1 x NH 1-fuse switch...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!