This article is archived!

#07740101

Circuit breaker accessories

GKL 400 CU

Terminals, for power switch‎, Set = 3 pcs.

read more

Description

Terminals, for power switch‎, Set = 3 pcs.

Cage-type terminal 1x (16-300 mm²) solid, 1x (16-240 mm²) flexible, for CU conductors, for circuit breaker GLE 440 and GLE 463

Technical Data

Dimensions

Weight 0.3846 kg

mechanical properties

Type of accessory other

Sales Information

EAN 4013902340972
ETIM Class EC002498
Custom tariff number 85362090
Minimum order quantity 1

Logistic data

Outer packaging

EAN / GTIN 4013902340972
Width 0.169 m
Weight 0.4346 kg
Height 0.108 m
Quantity 1 pieces
Depth 0.123 m

Pallet

EAN / GTIN 4013902340965
Width 0.8 m
Weight 89.7976 kg
Height 0.53 m
Quantity 156 pieces
Depth 1.2 m

Downloads

Planningdata

Tender text

Similar products

Circuit breaker accessoriesGKL 630
Circuit breaker accessories - GKL 630

Circuit breaker accessories

GKL 630

Productnumber 07763501

Connection extension for busbars and cable lugs, Screw connection M12,...

Terminals, for power switch‎, Set = 3 pcs.

Circuit breaker accessoriesGKL 250
Circuit breaker accessories - GKL 250

Circuit breaker accessories

GKL 250

Productnumber 07725501

Connection extension for busbars and cable lugs, Screw connection M10,...

Terminals, for power switch‎, Set = 3 pcs.

Circuit breaker accessoriesGKL 250 CU
Circuit breaker accessories - GKL 250 CU

Circuit breaker accessories

GKL 250 CU

Productnumber 07725101

Cage-type terminal 1x (6-185 mm²) solid, 1x (6-150 mm²) flexible, for...

Terminals, for power switch‎, Set = 3 pcs.

Circuit breaker accessoriesGKL 250 AL
Circuit breaker accessories - GKL 250 AL

Circuit breaker accessories

GKL 250 AL

Productnumber 07725001

Cage terminal 1x (90-185 mm²), rigid, for CU / AL cables, for power...

Terminals, for power switch‎, Set = 3 pcs.

Circuit breaker accessoriesGKL 400 AL
Circuit breaker accessories - GKL 400 AL

Circuit breaker accessories

GKL 400 AL

Productnumber 07740001

Cage-type terminal 1x (70 - 185 mm²), rigid, for CU / AL cables, for...

Terminals, for power switch‎, Set = 3 pcs.

Circuit breaker accessoriesGKL 630 AL
Circuit breaker accessories - GKL 630 AL

Circuit breaker accessories

GKL 630 AL

Productnumber 07763001

Cage-type terminal 2 x 95 - 240 mm², for CU / AL cables, for circuit...

Terminals, for power switch‎, Set = 3 pcs.

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist