#19700401 | Dimensions: 90 x 90 x 2 mm

Mounting plate

TK MPS-1111

Assembly plate in galvanized steel melamine-clad insulating material, 2 mm thick, incl. fixing screws, grey

read more

Description

Assembly plate in galvanized steel melamine-clad insulating material, 2 mm thick, incl. fixing screws, grey

TK PS / TK PC 1111

Technical Data

Dimensions

Width 90 mm
Length 90 mm
Height 2 mm
Weight 0.133 kg

Sales Information

EAN 4013902998098
ETIM Class EC000213
Custom tariff number 73089059
Minimum order quantity 1

Logistic data

Outer packaging

EAN / GTIN 4013902331840
Width 0.357 m
Weight 2.875 kg
Height 0.127 m
Quantity 20 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902331857
Width 0.8 m
Weight 328.5 kg
Height 1.67 m
Quantity 2160 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902998098
Width 0.09 m
Weight 0.133 kg
Height 0.002 m
Quantity 1 pieces
Depth 0.09 m

Planningdata

Tender text

Similar products

Mounting plateTK MPS-77
Mounting plate - TK MPS-77

Mounting plate

TK MPS-77

Productnumber 19700101

TK PS / TK PC 77

Assembly plate in galvanized steel melamine-clad insulating material, 2 mm thick, incl. fixing...

Mounting plateTK MPS-97
Mounting plate - TK MPS-97

Mounting plate

TK MPS-97

Productnumber 19700201

TK PS / TK PC 97

Assembly plate in galvanized steel melamine-clad insulating material, 2 mm thick, incl. fixing...

Mounting plateTK MPS-99
Mounting plate - TK MPS-99

Mounting plate

TK MPS-99

Productnumber 19700301

TK PS / TK PC 99

Assembly plate in galvanized steel melamine-clad insulating material, 2 mm thick, incl. fixing...

Mounting plateTK MPS-1309
Mounting plate - TK MPS-1309

Mounting plate

TK MPS-1309

Productnumber 19700901

TK PS / TK PC 1309

Assembly plate in galvanized steel melamine-clad insulating material, 2 mm thick, incl. fixing...

Mounting plateTK MPS-1313
Mounting plate - TK MPS-1313

Mounting plate

TK MPS-1313

Productnumber 19700501

TK PS / TK PC 1313

Assembly plate in galvanized steel melamine-clad insulating material, 2 mm thick, incl. fixing...

Mounting plateTK MPS-1809
Mounting plate - TK MPS-1809

Mounting plate

TK MPS-1809

Productnumber 19701001

TK PS / TK PC 1809

Assembly plate in galvanized steel melamine-clad insulating material, 2 mm thick, incl. fixing...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!