#89600801 | Dimensions: 77 x 219 x 77 mm

Terminal holder

Abox 250 KH 2016 16²

Terminal holder incl. fixing material for mounting of Wago installation and terminal boxes in Abox /Abox Pro junction boxes from 2024.

read more

Description

Terminal holder incl. fixing material for mounting of Wago installation and terminal boxes in Abox /Abox Pro junction boxes from 2024.

Terminal holder with standard rail NS35 for mounting of terminal blocks Type Wago 2016-1201 16 mm² in junction boxes Abox/Abox Pro and 250 from 2024

Technical Data

Dimensions

Width 77 mm
Length 219 mm
Height 77 mm
Weight 0.104 kg

mechanical properties

Type of accessory other

Sales Information

EAN 4013902677214
ETIM Class EC002498
Custom tariff number 73089098
Minimum order quantity 1

Logistic data

Outer packaging

EAN / GTIN 4013902677221
Width 0.357 m
Weight 5.433 kg
Height 0.247 m
Quantity 50 pieces
Depth 0.26 m

Pallet

EAN / GTIN 4013902677238
Width 0.8 m
Weight 317.974 kg
Height 1.87 m
Quantity 2700 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902677214
Width 0.077 m
Weight 0.104 kg
Height 0.077 m
Quantity 1 pieces
Depth 0.219 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Product videos

Similar products

Terminal holderAbox 025/040 KH 2273 2,5²
Terminal holder - Abox 025/040 KH 2273 2,5²

Terminal holder

Abox 025/040 KH 2273 2,5²

Productnumber 89600201

for position-fixed mounting of up to 6 terminals Wago 2273-205 in...

Terminal holder incl. fixing material for mounting of Wago installation and terminal boxes in Abox...

Terminal holderAbox 025/040 KH 221 4²
Terminal holder - Abox 025/040 KH 221 4²

Terminal holder

Abox 025/040 KH 221 4²

Productnumber 89600301

for position-fixed mounting of up to 6 terminals Wago 221-413 in...

Terminal holder incl. fixing material for mounting of Wago installation and terminal boxes in Abox...

Terminal holderAbox 060 KH 221 4²
Terminal holder - Abox 060 KH 221 4²

Terminal holder

Abox 060 KH 221 4²

Productnumber 89600401

for position-fixed and elevated mounting of up to 6 terminals Wago...

Terminal holder incl. fixing material for mounting of Wago installation and terminal boxes in Abox...

Terminal holderAbox 100 KH 221 6²
Terminal holder - Abox 100 KH 221 6²

Terminal holder

Abox 100 KH 221 6²

Productnumber 89600501

for position-fixed and elevated mounting of up to 6 terminals Wago...

Terminal holder incl. fixing material for mounting of Wago installation and terminal boxes in Abox...

Terminal holderAbox 100 KH 2006 6²
Terminal holder - Abox 100 KH 2006 6²

Terminal holder

Abox 100 KH 2006 6²

Productnumber 89600601

terminal holder with standard rail NS35 for mounting of terminal...

Terminal holder incl. fixing material for mounting of Wago installation and terminal boxes in Abox...

Terminal holderAbox 160 KH 2010 10²
Terminal holder - Abox 160 KH 2010 10²

Terminal holder

Abox 160 KH 2010 10²

Productnumber 89600701

Terminal holder with standard rail NS35 for mounting of terminal...

Terminal holder incl. fixing material for mounting of Wago installation and terminal boxes in Abox...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist