This article is archived!

#49440201 | Dimensions: 80 x 80 x 52 mm

Junction box

Abox-i 025 AB-2,5²

Junction box, protection class IP65, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), DNV (Class: Ships and Offshore...

read more

Description

Junction box, protection class IP65, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), DNV (Class: Ships and Offshore Installations), self-sealing, soft insertion membranes, M20, sealing range 2 - 16 mm, (1 rear, 7 side), external fixing lugs, for installations in industrial environments and protected outdoor areas

grey, In=24 A, with screw terminal, 5-pole - 2.5 mm² (4 x 1.5² / 4 x 2.5²)

Technical Data

electrical characteristics

Rated insulation voltage AC 690 V
Max. conductor cross section 2,5 mm²
Protection class II
Type of protection IP65
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 80 mm
Length 80 mm
Height 52 mm
Weight 0.115 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability 650 °C (EN 60695-2-11)

mechanical properties

for sealing range min 2 mm
for sealing range max 16 mm
Type of fastening Wall/ceiling mounting
Impact strength IK08
Sealable yes
Cover screw torque 1.7 Nm
Fastening external fixing lugs

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902316281
ETIM Class EC002600
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material ASA-PC
Cover material ASA-PC
Sealing material Thermoplastic elastomer
Cover screw material Stainless steel 1.4567 (V2A)

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))
Test mark DLG (Ammonia resistance)
Test mark DNV (Class: Ships and Offshore Installations)

Logistic data

Piece

EAN / GTIN 4013902316281
Width 0.08 m
Weight 0.115 kg
Height 0.052 m
Quantity 1 pieces
Depth 0.08 m

Outer packaging

EAN / GTIN 4013902340767
Width 0.383 m
Weight 7.203 kg
Height 0.281 m
Quantity 60 pieces
Depth 0.258 m

Pallet

EAN / GTIN 4013902340774
Width 0.8 m
Weight 410.962 kg
Height 1.91 m
Quantity 3240 pieces
Depth 1.2 m

Planningdata

Tender text

Download 3D-BIM-Data

Accessories

Terminal holderAbox 025/040 KLH-SL 0,2/4²
Terminal holder - Abox 025/040 KLH-SL 0,2/4²

Terminal holder

Abox 025/040 KLH-SL 0,2/4²

Productnumber 84000201

suitable for all junction boxes Abox / Abox -i 025/040 and Abox m /...

Terminal holder for WAGO terminals, series 221-41X

Similar products

Junction boxAbox-i 025 AB-L
Junction box - Abox-i 025 AB-L

Junction box

Abox-i 025 AB-L

Productnumber 49490201

grey, without terminals

Junction box, protection class IP65, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE...

Junction boxAbox-i 025 SB AB-L
Junction box - Abox-i 025 SB AB-L

Junction box

Abox-i 025 SB AB-L

Productnumber 49470201

grey, with red cover, without terminals, for identifying circuits for...

Junction box, protection class IP65, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE...

Junction boxAbox-i 025 AB-L/sw
Junction box - Abox-i 025 AB-L/sw

Junction box

Abox-i 025 AB-L/sw

Productnumber 49190301

black, without terminals

Junction box, protection class IP65, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist