#74901201 | Dimensions: 250 x 520 x 193 mm

Meter housing

ZKi 11-eHZ

Meter housing, with transparent cover, standard version sealable, with assembled BKE-A for electronic domestic supply meter, standard version sealable consumer space at the top, with 35 mm...

read more

Description

Meter housing, with transparent cover, standard version sealable, with assembled BKE-A for electronic domestic supply meter, standard version sealable consumer space at the top, with 35 mm standard rails and PE/N double terminals, With double membrane seals, Sealing and insulating plugs

Technical Data

electrical characteristics

Protection class II
Type of protection IP54/IP65
UL Type Rating not specified

Dimensions

Width 250 mm
Length 520 mm
Height 193 mm
Weight 3.67 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 850 °C (EN 60695-2-11)

mechanical properties

Type of fastening Surface mounting
Impact strength IK08

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902983018
ETIM Class EC000248
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Logistic data

Outer packaging

EAN / GTIN 4013902983018
Width 0.267 m
Weight 4.015 kg
Height 0.547 m
Quantity 1 pieces
Depth 0.215 m

Pallet

EAN / GTIN 4013902306039
Width 0.8 m
Weight 186.63 kg
Height 1.74 m
Quantity 42 pieces
Depth 1.2 m

Planningdata

Tender text

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist