Description
Empty Enclosure, 4 x enclosure connectors (GGV)
with transparent cover
Empty Enclosure, 4 x enclosure connectors (GGV)
with transparent cover
| Rated insulation voltage AC | 690 V |
|---|---|
| Rated insulation voltage DC | 1000 V |
| Protection class | II |
| Type of protection | IP65 |
| UL Type Rating | 3R |
| Base unit colour | grey |
|---|
| Width | 440 mm |
|---|---|
| Length | 640 mm |
| Height | 179 mm |
| Inner height | 157 mm |
| Weight | 3.93 kg |
| UV-resistant | yes |
|---|---|
| Halogen free | yes |
| Flammability class according with UL94 | V2 |
| Glow-wire flammability | 960 °C (EN 60695-2-11) |
| Type of fastening | Surface mounted |
|---|---|
| Impact strength | IK08 |
| Cover screw torque | 2.5 Nm |
| Stackable | yes |
| max. relative humidity 25°C | 95 % |
|---|---|
| max. relative humidity 40°C | 50 % |
| Min. ambient temperature | -35 °C |
| Max. ambient temperature | 80 °C |
| 24h ambient temperature | 60 °C |
| Installation location | protected outdoor areas |
| EAN | 4013902050291 |
|---|---|
| ETIM Class | EC000058 |
| Custom tariff number | 85389099 |
| Minimum order quantity | 1 |
| Base unit material | Polycarbonate |
|---|---|
| Cover material | Polycarbonate |
| Sealing material | Polyurethane |
| Cover screw material | Polyamide, glass-fibre reinforced |
| EAN / GTIN | 4013902050291 |
|---|---|
| Width | 0.655 m |
| Weight | 4.67 kg |
| Height | 0.27 m |
| Quantity | 1 pieces |
| Depth | 0.455 m |
| EAN / GTIN | 4013902308040 |
|---|---|
| Width | 0.8 m |
| Weight | 97 kg |
| Height | 1.74 m |
| Quantity | 16 pieces |
| Depth | 1.2 m |
Tender text
(01000501.TXT 511 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
Weather protection cover
GFW 30
Productnumber 07335001
320mm, Incl. milled flange GFL
Weather protection roof for GTi enclosure, Can be modularly combined, to prevent stress for the...
Weather protection cover
GFW 40
Productnumber 07345001
440mm, Incl. milled flange GFL
Weather protection roof for GTi enclosure, Can be modularly combined, to prevent stress for the...
Flange set
GFS 15-m
Productnumber 07251501
Flange kit consisting of flanges GFL 321, 331, 341, 351, 411 and 421
Flange set with metric pre-embossing, 2 x flange connectors per flange
AIR ventilation element
BEL Air active M40 12-1/gr
Productnumber 26541101
12 V DC, performance class 1, grey
Filter fan for installation in enclosure openings M40, for heat dissipation from industrial empty...
AIR ventilation element
BEL Air active M40 24-1/gr
Productnumber 26541201
24 V DC, performance class 1, grey
Filter fan for installation in enclosure openings M40, for heat dissipation from industrial empty...
Empty enclosure
GTi 5-g
Productnumber 01040501
with grey cover
Empty Enclosure, 4 x enclosure connectors (GGV)