#01040501 | Dimensions: 440 x 640 x 179 mm

Empty enclosure

GTi 5-g

Empty Enclosure, 4 x enclosure connectors (GGV)

read more

Description

Empty Enclosure, 4 x enclosure connectors (GGV)

with grey cover

Technical Data

electrical characteristics

Rated insulation voltage AC 690 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP65
UL Type Rating 3R

Colours

Base unit colour grey

Dimensions

Width 440 mm
Length 640 mm
Height 179 mm
Inner height 157 mm
Weight 3.92 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of fastening Surface mounted
Impact strength IK08
Cover screw torque 2.5 Nm
Stackable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902050345
ETIM Class EC000058
Custom tariff number 85389099
Minimum order quantity 1

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Logistic data

Outer packaging

EAN / GTIN 4013902050345
Width 0.655 m
Weight 4.766 kg
Height 0.27 m
Quantity 1 pieces
Depth 0.455 m

Pallet

EAN / GTIN 4013902308101
Width 0.8 m
Weight 98.25 kg
Height 1.74 m
Quantity 16 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Accessories

Weather protection coverGFW 30
Weather protection cover - GFW 30

Weather protection cover

GFW 30

Productnumber 07335001

320mm, Incl. milled flange GFL

Weather protection roof for GTi enclosure, Can be modularly combined, to prevent stress for the...

Weather protection coverGFW 40
Weather protection cover - GFW 40

Weather protection cover

GFW 40

Productnumber 07345001

440mm, Incl. milled flange GFL

Weather protection roof for GTi enclosure, Can be modularly combined, to prevent stress for the...

Flange setGFS 15-m
Flange set - GFS 15-m

Flange set

GFS 15-m

Productnumber 07251501

Flange kit consisting of flanges GFL 321, 331, 341, 351, 411 and 421

Flange set with metric pre-embossing, 2 x flange connectors per flange

AIR ventilation elementBEL Air active M40 12-1/gr new
AIR ventilation element - BEL Air active M40 12-1/gr

AIR ventilation element

BEL Air active M40 12-1/gr

Productnumber 26541101

12 V DC, performance class 1, grey

Filter fan for installation in enclosure openings M40, for heat dissipation from industrial empty...

AIR ventilation elementBEL Air active M40 24-1/gr new
AIR ventilation element - BEL Air active M40 24-1/gr

AIR ventilation element

BEL Air active M40 24-1/gr

Productnumber 26541201

24 V DC, performance class 1, grey

Filter fan for installation in enclosure openings M40, for heat dissipation from industrial empty...

Similar products

Empty enclosureGTi 5-t
Empty enclosure - GTi 5-t

Empty enclosure

GTi 5-t

Productnumber 01000501

with transparent cover

Empty Enclosure, 4 x enclosure connectors (GGV)

Powerdissipation in Watt

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!