#02135201 | Dimensions: 320 x 320 x 254 mm

Distribution board

GSi 2 VS-KT-t

Module enclosure, 14 distribution units, 1-row, standard version sealable, with busbar system, 5-pole 250A, Busbar power supply 70/35 mm² and adapter for installing a selective main switch,...

read more

Description

Module enclosure, 14 distribution units, 1-row, standard version sealable, with busbar system, 5-pole 250A, Busbar power supply 70/35 mm² and adapter for installing a selective main switch, masking and labelling strips, 3 x enclosure connectors (GGV)

with transparent hinged door

Technical Data

electrical characteristics

Rated insulation voltage AC 400 V
Protection class II
Type of protection IP65
Number of modules 14

Colours

Base unit colour grey
Cover colour transparent

Dimensions

Width 320 mm
Length 320 mm
Height 254 mm
Inner height 157 mm
Weight 5.52 kg

Material characteristics

UV-resistant yes
Halogen free yes
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of fastening Surface mounting
Impact strength IK08
Cover screw torque 2.5 Nm
Stackable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902902866
ETIM Class EC000214
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Logistic data

Outer packaging

EAN / GTIN 4013902902866
Width 0.335 m
Weight 5.82 kg
Height 0.27 m
Quantity 1 pieces
Depth 0.335 m

Pallet

EAN / GTIN 4013902328000
Width 0.8 m
Weight 483.6 kg
Height 1.74 m
Quantity 80 pieces
Depth 1.2 m

Planningdata

Tender text

Accessories

Flange setGFS 12-m
Flange set - GFS 12-m

Flange set

GFS 12-m

Productnumber 07251201

Flange kit consisting of flanges GFL 321, 2x 341 and 351

Flange set with metric pre-embossing, 2 x flange connectors per flange

Busbar connectorGSV 56
Busbar connector - GSV 56

Busbar connector

GSV 56

Productnumber 07505601

Set = 5 pieces

Busbar connector, universal, 250-630 A, for connecting busbars and bus mounting enclosures, for...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!