Description
NH fuse enclosure, 1 x NH 00 fuse base, Clamp connection 1.5 - 70 mm², PE/N terminal 2 x 50 mm², assembled on mounting plate, 3 x enclosure connectors (GGV)
with transparent cover
NH fuse enclosure, 1 x NH 00 fuse base, Clamp connection 1.5 - 70 mm², PE/N terminal 2 x 50 mm², assembled on mounting plate, 3 x enclosure connectors (GGV)
with transparent cover
| Rated operating voltage AC | 690 V |
|---|---|
| Rated insulation voltage AC | 690 V |
| Rated insulation voltage DC | 1000 V |
| Protection class | II |
| Type of protection | IP65 |
| Rated current | 160 A |
| UL Type Rating | 3R |
| Width | 320 mm |
|---|---|
| Length | 320 mm |
| Height | 179 mm |
| Weight | 3.367 kg |
| UV-resistant | yes |
|---|---|
| Halogen free | yes |
| Flammability class according with UL94 | V2 |
| Glow-wire flammability | 960 °C (EN 60695-2-11) |
| Impact strength | IK08 |
|---|---|
| Cover screw torque | 2.5 Nm |
| Stackable | yes |
| max. relative humidity 25°C | 95 % |
|---|---|
| max. relative humidity 40°C | 50 % |
| Min. ambient temperature | -25 °C |
| Max. ambient temperature | 40 °C |
| 24h ambient temperature | 35 °C |
| Installation location | protected outdoor areas |
| EAN | 4013902051472 |
|---|---|
| ETIM Class | EC000100 |
| Custom tariff number | 85369095 |
| Minimum order quantity | 1 |
| Base unit material | Polycarbonate |
|---|---|
| Cover material | Polycarbonate |
| Sealing material | Polyurethane |
| Cover screw material | Polyamide, glass-fibre reinforced |
| EAN / GTIN | 4013902051472 |
|---|---|
| Width | 0.335 m |
| Weight | 3.667 kg |
| Height | 0.27 m |
| Quantity | 1 pieces |
| Depth | 0.335 m |
| EAN / GTIN | 4013902328093 |
|---|---|
| Width | 0.8 m |
| Weight | 194.016 kg |
| Height | 1.74 m |
| Quantity | 48 pieces |
| Depth | 1.2 m |
Tender text
(02220101.TXT 577 B)
Log in to download tender texts.
Flange set
GFS 12-m
Productnumber 07251201
Flange kit consisting of flanges GFL 321, 2x 341 and 351
Flange set with metric pre-embossing, 2 x flange connectors per flange
Prism terminal
KPK NH00
Productnumber 07673001
For AL/CU conductor 1x (10-70), Alu conductor see technical annex, set...
Prism terminal for the connection of aluminium and copper conductors to NH-switchgear in GTi...