#02242101 | Dimensions: 320 x 640 x 179 mm

NH fuse enclosure

GTS 421

NH fuse enclosure, 1 x NH 2 fuse base, Screw connection M10, PE/N terminal M12, assembled on mounting plate, 4 x enclosure connectors (GGV)

read more

Description

NH fuse enclosure, 1 x NH 2 fuse base, Screw connection M10, PE/N terminal M12, assembled on mounting plate, 4 x enclosure connectors (GGV)

with transparent cover

Technical Data

electrical characteristics

Rated operating voltage AC 690 V
Rated insulation voltage AC 690 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP65
Rated current 400 A
UL Type Rating 3R

Dimensions

Width 320 mm
Length 640 mm
Height 179 mm
Weight 7.9498 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Impact strength IK08
Cover screw torque 2.5 Nm
Stackable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902051502
ETIM Class EC000100
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Logistic data

Outer packaging

EAN / GTIN 4013902051502
Width 0.655 m
Weight 8.4498 kg
Height 0.27 m
Quantity 1 pieces
Depth 0.335 m

Pallet

EAN / GTIN 4013902328130
Width 0.8 m
Weight 220.7952 kg
Height 1.74 m
Quantity 24 pieces
Depth 1.2 m

Planningdata

Tender text

Accessories

Flange setGFS 14-m
Flange set - GFS 14-m

Flange set

GFS 14-m

Productnumber 07251401

Flange kit consisting of flanges GFL 321, 2x 331, 341, 351 and 361

Flange set with metric pre-embossing, 2 x flange connectors per flange

Prism terminalKPK NH 2
Prism terminal - KPK NH 2

Prism terminal

KPK NH 2

Productnumber 07673201

For AL/CU conductor 1x (120-240), Alu conductor see technical annex,...

Prism terminal for the connection of aluminium and copper conductors to NH-switchgear in GTi...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist